Ultra-Torr Vacuum Fittings — Unions
Fittings available with these specifications:
- 1/16 to 1 1/2 in.
- Union, reducing union, union elbow, union tee
- Stainless steel
- –25 to 400°F (–31 to 204°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Ultra-Torr Vacuum Fittings — Unions — 90°弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UT-9 316 不锈钢 1/4 in. Ultra-Torr® 真空接头 1/4 in. Ultra-Torr® 真空接头 -
Ultra-Torr Vacuum Fittings — Unions — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-UT-6 316 不锈钢 3/4 in. Ultra-Torr® 真空接头 3/4 in. Ultra-Torr® 真空接头 SS-16-UT-6 316 不锈钢 1 in. Ultra-Torr® 真空接头 1 in. Ultra-Torr® 真空接头 SS-4-UT-6 316 不锈钢 1/4 in. Ultra-Torr® 真空接头 1/4 in. Ultra-Torr® 真空接头 SS-4-UT-6-200 316 不锈钢 1/4 in. Ultra-Torr® 真空接头 1/8 in. 世伟洛克® 卡套管接头 SS-4-UT-6-400 316 不锈钢 1/4 in. Ultra-Torr® 真空接头 1/4 in. 世伟洛克® 卡套管接头 SS-6-UT-6 316 不锈钢 3/8 in. Ultra-Torr® 真空接头 3/8 in. Ultra-Torr® 真空接头 SS-6-UT-6-4 316 不锈钢 3/8 in. Ultra-Torr® 真空接头 1/4 in. Ultra-Torr® 真空接头 SS-6-UT-6-600 316 不锈钢 3/8 in. Ultra-Torr® 真空接头 3/8 in. 世伟洛克® 卡套管接头 SS-8-UT-6 316 不锈钢 1/2 in. Ultra-Torr® 真空接头 1/2 in. Ultra-Torr® 真空接头 SS-8-UT-6-4 316 不锈钢 1/2 in. Ultra-Torr® 真空接头 1/4 in. Ultra-Torr® 真空接头 SS-8-UT-6-810 316 不锈钢 1/2 in. Ultra-Torr® 真空接头 1/2 in. 世伟洛克® 卡套管接头 SS-8-UT-6-400 316 不锈钢 1/2 in. Ultra-Torr® 真空接头 1/4 in. 世伟洛克® 卡套管接头 -
Ultra-Torr Vacuum Fittings — Unions — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UT-3 316 不锈钢 1/4 in. Ultra-Torr® 真空接头 1/4 in. Ultra-Torr® 真空接头 SS-8-UT-3 316 不锈钢 1/2 in. Ultra-Torr® 真空接头 1/2 in. Ultra-Torr® 真空接头
Product Availability by Store Location
Hours