text.skipToContent text.skipToNavigation

阀门

可提供以下规格的阀门:

  • 1/16 至 2 in.(3 至 25 mm)
  • –325°F (–200°C) 至 1200°F (648°C)
  • 316、316L 或 316L VIM-VAR 不锈钢、黄铜、Xylan®涂层 316 不锈钢、不锈钢、PTFE、316L VAR、PCTFE、碳氟 FKM、银雾镀铬黄铜、400 合金、PEEK、聚丙烯、302 不锈钢、PFA、碳钢、Kalrez、尼龙、C-276 合金、Elgiloy、乙烯丙烯、酚醛、聚酰亚胺、304 不锈钢、316 不锈钢酸性气体退火、CF3M、聚酰胺
  • 50 psig (3.4 bar) 至 60 000 psig (4134 bar)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

There are currently no available products.
This process may take several minutes. Please be patient and remain on the page.