Swagelok® Regulators
Industrial pressure regulators are vital to ensure the safe operation of fluid systems. Swagelok pressure regulators offer consistent, accurate performance for safe and cost-effective fluid system operation. With global experts and field specialists, Swagelok provides both quality products and essential knowledge to optimize pressure in critical applications, ensuring reliability and support for industrial professionals worldwide.
Discover the Best Regulator For Your NeedsSwagelok pressure regulators offer consistent, accurate, and long-lasting performance for industrial professionals. Swagelok regulators are designed, manufactured, assembled, and tested to rigorous standards, maintaining Swagelok's reputation for uncompromising quality. Our comprehensive portfolio of regulators effectively manages pressure across diverse flow rates and applications, promoting safety, reliability, and cost-efficiency in fluid system operations.
Our product line includes analytical and instrumentation regulators (K series) for precise control in testing environments, process pressure regulators (Process Regulator and RHPS series) for large-scale industrial applications, high-purity high-flow regulators (HF series) for clean processes, vaporizing pressure-reducing regulators (KEV and KSV series) for sample preparation, gas cylinder changeover regulators (KCM series) for continuous gas flow, and tank blanketing regulators for safety in hazardous fluid storage.
Industrial professionals often face pressure control issues due to incorrect product selection. Our advisors possess the technical expertise to assist you with component sizing, material selection, on-site troubleshooting, and system design support. This helps you ensure dependable operation of your pressurized fluid systems. With Swagelok's comprehensive range of regulators and expert support, you can achieve your goals confidently.
Regulators Categories

Back-Pressure Regulators, Dome-Loaded
Safeguard complex systems' sensitive equipment by controlling varying inlet and upstream pressures despite varying flow demands.

Back-Pressure Regulators, Spring-Loaded
Precisely control inlet pressure, ensuring consistent process output and performance across various industrial applications.

High-Purity, High-Flow Gas Regulators, HF Series
Design systems more efficiently with manual adjustability, high-flow capacity, and a corrosion-resistant design for dependable gas control.

Pressure-Reducing Regulators, Dome-Loaded
Achieve precise and consistent control over pressure fluctuations, irrespective of variations in flow rate or inlet pressure.

Pressure-Reducing Regulators, Spring-Loaded
Maintain process outputs within chemical distribution, DI water, and chemical delivery systems with the right pressure-reducing, spring-loaded regulator.

Pressure-Reducing Regulators, Electrically-Heated
Enhance accuracy and stability with an electrically heated vaporizing pressure-reducing regulator, ideal for vaporizing liquid samples or preheating gas samples.

Steam-Heated Vaporizing Pressure-Reducing Regulators
Explore cutting-edge vaporizing pressure reducing regulators at Swagelok. Achieve precise pressure control with our diverse product range.

Gas Cylinder Changeover Regulators
Ensure safe and efficient gas supply with our high-quality gas cylinder regulators and changeover regulators. Trust us for reliable gas control solutions!

Tank Blanketing Pressure Regulators
Explore Swagelok's tank blanketing regulator solutions for precise pressure control and reliable gas management in industrial processes.

Spare Parts and Accessories
Maintain regulators and reduce downtime with OEM rebuild kits. Kits include wetted components, lubricant, and instructions.
Regulators Catalogs
Whether you need to maintain pressure downstream or upstream in an analytical or instrumentation setting (K series) or control pressure in a challenging industrial environment (RHPS series), a high-purity, high-flow application (HF series), or a system with storage tanks containing hazardous fluids (tank blanketing), we have a configuration to meet your needs. Find detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories in the product literature provided here.
A pressure regulator has a sensing element (piston or diaphragm) which, on one side, is subjected to a load force (FS) created by a spring (as shown below) or gas pressure. On the other side, the sensing element is subject to the force (F) of the system fluid.
Swagelok offers pressure-reducing and vapor recovery (back-pressure) tank blanketing regulators for systems requiring an inert gas in the vapor space of a storage tank.
Swagelok® manual HF series high-purity pressure regulators are available as compact inline or modular-surface mount models with flow rates up to 200 std L/min.
Swagelok® HF series are high-flow, high-purity pressure regulators available in compact preset or dome-loaded models with flow rates up to 300 std L/min.
Swagelok RHPS series deliver precise pressure control in process fluid systems up to 4 in. (101 mm) in a variety of spring-, dome-, and air-loaded pressure regulators.
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.

Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You

Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

How to Minimize Droop
Droop, or the decrease in outlet pressure as downstream flow increases, can be an issue for all regulators. Watch this video to discover considerations for minimizing droop in a pressure-reducing regulator.

Solución de Reguladores Caldeados (Serie KEV)
Vea cómo el fiable regulador vaporizador Swagelok® Serie KEV para sistemas de toma de muestras analíticas responde a los cambios en la utilización del operario, a la temperatura ambiente y a otras condiciones operativas para ofrecer un rendimiento constante y fiable.

Cómo Utilizar un Regulador para Reducir el Retardo de Muestra en un Sistema de Instrumentación Analítica
El retardo es frecuentemente subestimado o incomprendido en los sistemas analíticos. Una forma de controlar el retardo es utilizar un regulador de control de presión. Vea cómo gestionar el retardo de su sistema analítico con estos consejos.

Desde los bancos de laboratorio hasta la actividad de las instalaciones de fabricación y las estaciones de servicio comerciales, los reguladores de presión industriales desempeñan un papel crucial a la hora de asegurar que los fluidos se contengan y transfieran a presiones óptimas. Si la presión no puede controlarse adecuadamente en estas aplicaciones, los resultados de las pruebas pueden quedar invalidados, los procesos pueden verse interrumpidos, los equipos pueden resultar dañados y el personal puede estar en riesgo. Es importante que cuente con que los reguladores en su sistema mantendrán los niveles de presión de forma consistente y precisa a lo largo de una larga vida útil—todo sin necesidad de mantenimiento, reparación o sustituciones frecuentes.
Los reguladores de presión Swagelok ofrecen el rendimiento consistente, preciso y duradero necesario para operar sistemas de fluidos de forma segura, fiable y rentable.
Vea Cómo Funcionan los Reguladores
Swagelok tiene asesores en sistemas de fluidos presentes en los centros de ventas y servicio autorizados de todo el mundo, para ofrecer apoyo local en la elección entre un regulador de muelle, pilotado o una de las muchas otras configuraciones disponibles. Estos asesores también pueden ayudar a diagnosticar los problemas de los reguladores y a personalizar y construir sistemas de fluidos que incluyan reguladores, como un sistema de distribución de gas.
Conozca estos servicios y las clases de formación disponibles en Swagelok.