Swagelok® Process Pressure Gauges and Pressure Gauges for Panel Builders (PGI and PBG Series)
Swagelok® PGI series and PBG series industrial and process pressure gauges deliver precise pressure measurement for industrial applications, monitoring both vacuum and positive system pressures up to 15,000 psi, 1000 bar, or 100 MPa.
Seek Further DetailsSwagelok offers a variety of industrial and process pressure gauges designed to meet the demands of applications ranging from low pressure to severe service.
Swagelok® PGI series gauges are offered in both unfilled and liquid-filled models. Dial sizes of 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) are available, offering accuracy in accordance with ASME B40.100, EN837-1, and JIS B7505 standards. Durable stainless steel and reinforced thermoplastic construction ensures reliability in general-purpose applications. These gauges are available with various process connections, including Swagelok® tube adapters, which help resolve alignment challenges. Installation is flexible with options for center-back, lower-back, lower mount, and panel-mount configurations.
Swagelok® PBG series pressure gauges for panel builders are available in a 2 1/2 in. (63 mm) dial size and fit industry-standard 2 9/16 in. (65 mm) panel hole cutouts. They feature 316 stainless-steel wetted components, a glycerin-filled case, a socket restrictor for pulsation control, and a crimped, tamper-resistant ring that provides a permanent seal of gauge case to lens.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
40、50、63、100、115 和 160 mm (1 1/2、2、2 1/2、4、4 1/2 和 6 in.) 度盘尺寸; 精度符合 ASME、EN 和 JIS; 可供应多种端接,包括世伟洛克® (Swagelok®) 卡套管转换接头; 中心向后安装、下端向后安装和下端安装配置; 不锈钢和增强热塑结构
监控高达 15 000 psi、1000 bar 或 100 000 kPa 的真空和正压力系统; 2 1/2 in. (63 mm) 度盘尺寸; 适合工业标准 2 9/16 in. (65.0 mm) 面板孔开口; 316 不锈钢与介质接触部件; 充灌甘油的壳体; 包含插口限制器来控制振动; 折边防篡改环提供永久性表壳对镜片密封

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Causes courantes et coût des fuites dans les systèmes fluides
Dans la plupart des installations industrielles, les fuites dans les systèmes fluides sont un phénomène courant. Découvrez comment et pourquoi des fuites se produisent, comment les localiser, quels tests effectuer pour confirmer leur présence et enfin comment élaborer une stratégie pour remédier au problème et les limiter dans l’ensemble des installations.

Pleins feux sur les systèmes d’alimentation de garnitures mécaniques
Découvrez comment les systèmes d’alimentation de garnitures mécaniques Swagelok® intègrent les meilleures pratiques de la norme API 682 et vont encore plus loin en incorporant des principes de conception qui rendent les systèmes faciles à installer et à entretenir.

Externaliser la fabrication de systèmes fluides lorsque les ressources sont limitées en interne
Le bon fonctionnement d’une usine dépend de la fiabilité de plusieurs systèmes fluides courants. Choisir le bon sous-traitant pour externaliser la fabrication de ces systèmes peut vous être très profitable si vos ressources sont limitées.

Mesures du process – Meilleures pratiques concernant les lignes d’impulsion
Identifier un problème dans une ligne d’instrumentation de process peut s’avérer compliqué si on se concentre uniquement sur le transmetteur. Découvrez comment résoudre ces problèmes avec les conseils et les bonnes pratiques de Swagelok.