text.skipToContent text.skipToNavigation
pressure gauges general purpose gauge with ece-r110 approval pgn series

Swagelok® Pressure Gauges, General Purpose Gauge with ECE R110 Approval (PGN Series)

Obtain precise pressure measurements for compressed natural gas (CNG) vehicle applications with gauges certified to ECE R110 standards.

Request Pressure Gauge Information

Swagelok® PGN series gauges are general-purpose pressure gauges certified to ECE R110 standards for use in compressed natural gas (CNG) vehicles. Featuring a polycarbonate lens for enhanced protection, these natural gas pressure gauges ensure durability in demanding environments.

Available in 50 mm (2 in.) and 63 mm (2 1/2 in.) dial sizes, they offer a measurement range of 0 to 40 MPa (400 bar, 6000 psi) with an orifice size of 0.023 in. (0.58 mm).

Options include a brass end connection with a Bourdon tube for the 50 mm (2 in.) gauge, transducer output for the 50 mm model with brass end connections, and calibration and material certifications for precise application needs.

Specifications

50 mm (2 in.) Dial Size

Dial Range Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi)
Temperature Range Stainless steel end connections: –40 to 248°F (–40 to 120°C)
Brass end connections: –40 to 248°F (–40 to 120°C); at ambient temperatures greater than 212°F (100°C), the maximum working pressure is limited to 3480 psig (240 bar) for a maximum of 8 h continuous operation
Accuracy Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6)
Brass end connections: 2.5% of span (ASME B40.1, Grade B, EN 837-1 Class 2.5, JIS B7505 Class 2.5)
Stainless Steel End Connections
  • 1/4 in. and 6 mm Swagelok® tube adapter
  • 1/4 in. male NPT fitting
  • G1/4B (EN)
Brass End Connections
  • 1/4 in. male NPT fitting
  • G1/4B (EN)

63 mm (2 1/2 in.) Dial Size

Dial Range Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi)
Temperature Range Stainless steel end connections: –40 to 248°F (–40 to 120°C)
Accuracy Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6)
Stainless Steel End Connections
  • 1/4 in. and 6 mm Swagelok® tube adapter
  • 1/4 in. male NPT fitting
  • G1/4B (EN)

Identify Issues Before Gauges Fail

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Green Alternative Systems Manufacturing Starts at Swagelok Through Custom Solutions
Green Alternative Systems Manufacturing Starts at Swagelok Through Custom Solutions

Learn how collaboration with Swagelok helped Green Alternative Systems accelerate production, lower labor costs, and achieve greater system reliability.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

工人们讨论在装置上的过程测量
过程测量–仪表引压管线的优秀范例

如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。

请稍候几分钟,不要关闭此页面