text.skipToContent text.skipToNavigation
metal core hose

Swagelok® Metal Core Hose

Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.

View Metal Hoses

Swagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.

Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.

Need help choosing the right metal hose option?

Contact Local Specialists

金属软管类别

Flexible Metal Hose, FJ Series

Flexible Metal Hose, FJ Series

Learn more about our braided stainless steel metal hoses designed to promote hose pressure containment and flexibility while limiting kinking.

Vacuum-Insulated Metal Hose, FV Series

Vacuum-Insulated Metal Hose, FV Series

Explore Swagelok's vacuum insulated and chiller hoses for optimal temperature and reliable performance.

柔性金属软管,FL 系列

柔性金属软管,FL 系列

探索需要在动态循环应用中发挥强大性能的高柔性全金属软管的各种选购件。

柔性金属软管,FM 系列

柔性金属软管,FM 系列

浏览在高温真空应用和中压腐蚀性环境中使用的具有各种端接选购件的全金属软管。

金属软管,AH 系列

金属软管,AH 系列

Learn more about all-metal hose options that have an alloy C-276 annular convoluted core for applications requiring additional corrosion resistance.

高压金属软管,FX 系列

高压金属软管,FX 系列

带 321 不锈钢双层编织外层的世伟洛克®软管通常用于高温真空和高压腐蚀性环境。

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

산업용 호스의 재질을 교체할 때 고려해야 할 사항
산업용 호스 교체: 코어 튜브 재질 고려 사항

산업용 호스를 선택할 때 첫 번째로 고려할 부분은 호스의 가장 안쪽 층인 코어 튜브입니다. Swagelok 전문가에게 코어 튜브 재질과 내벽 구조에 대한 정보와 함께 고객 애플리케이션에 이상적인 호스를 선정하는 방법을 배워보십시오.

산업용 호스 보강재 종류
최적의 호스 보강재 선택 방법

산업용 호스에는 일반적으로 수명과 성능 향상에 기여하는 핵심 보강층이 있습니다. 다양한 보강층의 종류와 서로 다른 유체 시스템 애플리케이션에 가장 적합한 종류가 무엇인지 알아보십시오.

This process may take several minutes. Please be patient and remain on the page.