Maintain upstream pressure and protect sensitive equipment from damage in a wide range of applications such as analytical or process systems, high-flow or high-sensitivity applications, laboratory systems with Swagelok back-pressure, spring-loaded regulators.
Catalogs
Back-Pressure Regulators, Spring-Loaded — Back-Pressure Regulators
Pressure Regulators, K Series
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Similar Products
|
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
|---|---|---|---|---|---|---|
| KBP1E0A4A5A20000 | 316 Stainless Steel | 50 psig (3.4 bar) | 0 to 50 psig (3.4 bar) | 1/4 in. Female NPT | A | View Product |
| KBP1F0A4A5A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | A | View Product |
| KBP1F0D4A5A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | D | View Product |
| KBP1G0A4A5A20000 | 316 Stainless Steel | 250 psig (17.2 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | A | View Product |
| KBP1J0A4A5A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | A | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
