热塑软管 — 尼龙软管
可提供以下规格的尼龙软管:
- –40°F (–40°C) 至 200°F (93°C)
- 2000 psig (137 bar) 至 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
热塑软管 — 尼龙软管 — 8R 系列尼龙软管
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type8R-12 尼龙 - - - - 8R-4 尼龙 - - - - 8R-6 尼龙 - - - - 8R-8 尼龙 - - - - -
热塑软管 — 尼龙软管 — 7R 系列尼龙软管
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type7R-8 尼龙 - - - - 7R-6 尼龙 - - - - 7R-4 尼龙 - - - -
Product Availability by Store Location
Hours