Cone and Thread Fittings — Glands and Collars
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Medium and high pressure
- Maximum 20 000 psig (1378 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
锥形和螺纹接头 — 接管和套环 — 套环
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCL4H 316 不锈钢 1/4 in. 高压套环 - - -
锥形和螺纹接头 — 接管和套环 — 接管
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeGL4H 316 不锈钢 1/4 in. 高压接管 - - GL4M 316 不锈钢 1/4 in. 中压接管 - - GL9H 316 不锈钢 9/16 in. 高压接管 - -
Product Availability by Store Location
Hours