Bellows-Sealed Valves — High-Pressure Bellows Valves, HB Series
Valves available with these specifications:
- 1/4 to 1/2 in. (6 mm)
- –40°F (–40°C) to 400°F (204°C)
- 316 stainless steel
- 2400 psig (165 bar) to 3500 psig (241 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
波纹管密封阀 — 高压波纹管阀,HB 系列 — 直通型,带执行机构
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-HBS4-C 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-HBS4-O 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-HBS6-C 316L 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 SS-HBS6MM-C 316L 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 SS-HBV51-C 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR SS-HBVCR4-C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-HBVS4-C 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-HBVVCR4-C 316L 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR
Product Availability by Store Location
Hours