Tube Benders — Hand Tube Benders
Tube benders available with these specifications:
- 1/4 to 1/2 in (3 to 12 mm) tube OD
- 9/16 to 1 1/2 in (15 to 38 mm) bend radius
Your local authorized Swagelok sales and service center may have additional options.
-
卡套管弯管机 — 手动弯管机 — 手动弯管机
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-HTB-6M - 6 mm - 15 mm 弯曲半径 MS-HTB-5 - 5/16 in. - 弯曲半径 15/16 in. MS-HTB-10M - 10 mm - 24 mm 弯曲半径 MS-HTB-12M - 12 mm - 38 mm 弯曲半径 MS-HTB-2 - 1/8 in. - 弯曲半径 9/16 in. MS-HTB-3M - 3 mm - 15 mm 弯曲半径 MS-HTB-4 - 1/4 in. - 弯曲半径 3/4 in. MS-HTB-4T - 1/4 in. - 弯曲半径 9/16 in. MS-HTB-6T - 3/8 in. - 弯曲半径 15/16 in. MS-HTB-8 - 1/2 in. - 1 1/2 in. 弯曲半径 MS-HTB-8M - 8 mm - 24 mm 弯曲半径
Product Availability by Store Location
Hours