text.skipToContent text.skipToNavigation

卡套管接头和转换接头 — 备件和附件 — 后卡套

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

卡套管接头和转换接头 — 备件和附件 — 后卡套
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6ML-1214-1A 6 Moly 3/4 in. - - - View Product
6ML-404-1A 6 钼 1/4 in. - - - View Product
6ML-604-1A 6 钼 3/8 in. - - - View Product
6ML-814-1A 6 钼 1/2 in. - - - View Product
6MO-814-1A 6 Moly 1/2 in. - - - View Product
825-404-1 825 合金 1/4 in. - - - View Product
B-204-1 黄铜 1/8 in. - - - View Product
B-404-1 黄铜 1/4 in. - - - View Product
HC-204-1 C-276 合金 1/8 in. - - - View Product
HC-404-1 C-276 合金 1/4 in. - - - View Product
HC-604-1 C-276 合金 3/8 in. - - - View Product
HC-814-1 C-276 合金 1/2 in. - - - View Product
INC-404-1 600 合金 1/4 in. - - - View Product
M-604-1 合金 400/R-405 3/8 in. - - - View Product
M-814-1 合金 400/R-405 1/2 in. - - - View Product
NY-1214-1 尼龙 3/4 in. - - - View Product
NY-1614-1 尼龙 1 in. - - - View Product
NY-404-1 尼龙 1/4 in. - - - View Product
NY-604-1 尼龙 3/8 in. - - - View Product
NY-814-1 尼龙 1/2 in. - - - View Product
PFA-424-1 PFA 1/4 in. - - - View Product
PFA-824-1 PFA 1/2 in. - - - View Product
SS-1014-1 316 不锈钢 5/8 in. - - - View Product
SS-104-1 316 不锈钢 1/16 in. - - - View Product
SS-104-1-B1000 316 不锈钢 1/16 in. - - - View Product
SS-10M4-1 316 不锈钢 10 mm - - - View Product
SS-1214-1 316 不锈钢 3/4 in. - - - View Product
SS-12M4-1 316 不锈钢 12 mm - - - View Product
SS-1414-1 316 不锈钢 7/8 in. - - - View Product
SS-14M4-1 316 不锈钢 14 mm - - - View Product
SS-15M4-1 316 不锈钢 15 mm - - - View Product
SS-1614-1 316 不锈钢 1 in. - - - View Product
SS-16M4-1 316 不锈钢 16 mm - - - View Product
SS-18M4-1 316 不锈钢 18 mm - - - View Product
SS-2004-1 316 不锈钢 1 1/4 英寸 - - - View Product
SS-204-1 316 不锈钢 1/8 in. - - - View Product
SS-20M4-1 316 不锈钢 20 mm - - - View Product
SS-22M4-1 316 不锈钢 22 mm - - - View Product
SS-2404-1 316 不锈钢 1 1/2 in. - - - View Product
SS-25M4-1 316 不锈钢 25 mm - - - View Product
SS-28M4-1 316 不锈钢 28 mm - - - View Product
SS-2M4-1 316 不锈钢 2 mm - - - View Product
SS-304-1 316 不锈钢 3/16 in. - - - View Product
SS-3204-1 316 不锈钢 2 in. - - - View Product
SS-3M4-1 316 不锈钢 3 mm - - - View Product
SS-404-1 316 不锈钢 1/4 in. - - - View Product
SS-404-1BQ 316 不锈钢 1/4 in. - - - View Product
SS-4M4-1 316 不锈钢 4 mm - - - View Product
SS-604-1 316 不锈钢 3/8 in. - - - View Product
SS-6M4-1 316 不锈钢 6 mm - - - View Product
SS-814-1 316 不锈钢 1/2 in. - - - View Product
SS-8M4-1 316 不锈钢 8 mm - - - View Product
T-1214-1 PTFE 3/4 in. - - - View Product
T-12M4-1 PTFE 12 mm - - - View Product
T-15M4-1 PTFE 15 mm - - - View Product
T-1614-1 PTFE 1 in. - - - View Product
T-304-1 PTFE 3/16 in. - - - View Product
T-3M4-1 PTFE 3 mm - - - View Product
T-404-1 PTFE 1/4 in. - - - View Product
T-504-1 PTFE 5/16 in. - - - View Product
T-6M4-1 PTFE 6 mm - - - View Product
T-814-1 PTFE 1/2 in. - - - View Product
T-8M4-1 PTFE 8 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.