Swagelok® Thermometers
Obtain reliable temperature readings and with easy-to-use Swagelok dampened-movement bimetal thermometers.
Request More InformationSwagelok® thermometers are built with hermetically sealed cases that comply with ASME B40.200 standards, preventing fogging and moisture damage to internal components. They are factory-calibrated to meet ASME B40.200 specifications and offer 50% over- and under-range protection for internal components up to 500°F (260°C). Silicone-free gel inserts reduce vibration effects.
These thermometers come with a variety of lenses including acrylic, glass, polycarbonate, and safety-glass, catering to different application needs. They feature a standard all-welded 304 stainless steel construction with an option for 316 stainless steel process connection and stem. Anti-parallax dials ensure easy reading, and external adjustment allows for straightforward field calibration.
Optional features include no dampening, NIST-traceable calibration certificate, silicone liquid fill (not available with standard dampening, glass lens options, or for dial ranges over 500°F [260°C]), 316 stainless steel process connection and stem, and an NPT union lock nut.
Thermometer Specifications
Dial Ranges | –100 to 150° through 200 to 1000°F –70 to 70°C through 100 to 540°C |
Accuracy | ± 1% of full scale in accordance with ASME B40.200 |
Dampening Media | Silicone-free inert gel |
Configurations | Adjustable-angle, center-back mount, lower-back mount |
Dial Sizes | 3 in. (76.2 mm); 5 in. (127 mm) |
Stem Sizes | 0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths |
Process Connections | 1/2 in. NPT standard fitting, G1/2B available |
Have questions about our thermometers?
Thermometers Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.