text.skipToContent text.skipToNavigation
橡胶内管纤维加强软管

世伟洛克® 橡胶软管(PB 系列)

世伟洛克® 橡胶内芯(PB 系列)软管在压缩空气、输油及其他公用液体和气体应用中具有可靠、经济的性能。使用适当的工具,在现场手动将世伟洛克橡胶软管端接推入新软管,即可轻松构建这种软管。

查看橡胶软管

世伟洛克® PB 系列多用途推入式橡胶软管具有耐臭氧性,并具有光滑内孔的丁腈橡胶内管。内部纤维增强材料提高了软管的压力额定值,并确保在压力高达 350 psig (24.1 bar) 的应用中保持连接,从而在非挥发性液体和气体应用中提供可靠的性能。丁腈橡胶外层具有耐磨性。这些软管非常耐用,与其他类型的软管相比,能更好地承受挤压、扭结和其他粗暴操作。有各种颜色可供选择。

世伟洛克橡胶软管端接可以用手或简单的推入式工具推入,便于现场安装到散装软管上。端接在软管材料爆裂点之外仍能保持牢固连接,从而提供更安全的工作环境。专用的软管切割工具可以进行干净利落的切割,实现无泄漏连接。软管内管的设计便于组装,无需夹具即可将端接固定在软管上。

是否对橡胶软管有疑问?

联系当地专家

为您的应用选择合适的软管。

Rubber Hose Categories

End Connections

End Connections

Browse our range of end connections for rubber hose that come in several sizes.

Rubber Hose, PB Series

Rubber Hose, PB Series

Explore Buna N rubber hose options available in a variety of colors and designed for use in general-purpose, compressed air applications and oil transfer.

软管和柔性卡套管样本

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克软管管理服务工程师

世伟洛克®软管咨询服务

了解如何改善软管选型、安装、检测和维护程序,以提高软管的使用寿命和性能,从而降低工艺成本。

了解有关软管管理的信息

世伟洛克为您精心准备的产品、服务和解决方案

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.