Relief Valves — Bleed and Purge Valves, BV and P Series
Valves available with these specifications:
- 1/8 to 1/2 in. (6 to 8 mm)
- –65°F (–53°C) to 850°F (454°C)
- 316 stainless steel, carbon steel, alloy 400, alloy C-276
- 6085 psig (419 bar) to 10 000 psig (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
卸荷阀 — 排放和吹扫阀,BV 和 P 系列 — 吹扫阀,直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PM2RT 316 不锈钢 1/8 in. ISO 锥形外螺纹 - - B-4P-2M 黄铜 1/8 in. 外螺纹 NPT - - B-4P-6M 黄铜 3/8 in. 外螺纹 NPT - - S-4P-4M 碳钢 1/4 in. 外螺纹 NPT - - B-4P-4M 黄铜 1/4 in. 外螺纹 NPT - - B-4P-4M-MP-SC11 黄铜 1/4 in. 外螺纹 NPT - - SS-4P-2M 316 不锈钢 1/8 in. 外螺纹 NPT - - SS-4P-4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - SS-4P-4M 316 不锈钢 1/4 in. 外螺纹 NPT - - SS-4P-4T 316 不锈钢 1/4 in. 卡套管短管 - - SS-4P-6M 316 不锈钢 3/8 in. 外螺纹 NPT - - SS-4PM8 316 不锈钢 1/2 in. 外螺纹 NPT - - SS-4PST4 316 不锈钢 7/16-20 in. UNF 外螺纹 - - -
Relief Valves — Bleed and Purge Valves, BV and P Series — 排放阀,直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-BVM2 316 不锈钢 1/8 in. 外螺纹 NPT 3/16 in. 排放管 SS-BVM2-SH 316 不锈钢 1/8 in. 外螺纹 NPT 3/16 in. 卡套管短管 SS-BVM4 316 不锈钢 1/4 in. 外螺纹 NPT 3/16 in. 排放管 SS-BVM4-C3-SH 316 不锈钢 1/4 in. 外螺纹 NPT 3/16 in. 带倒钩的排放管 SS-BVM4RT 316 不锈钢 1/4 in. ISO 锥形外螺纹 3/16 in. 排放管 SS-BVM4-SH 316 不锈钢 1/4 in. 外螺纹 NPT 3/16 in. 排放管 SS-BVM6 316 不锈钢 3/8 in. 外螺纹 NPT 3/16 in. 排放管 SS-BVM8 316 不锈钢 1/2 in. 外螺纹 NPT 3/16 in. 排放管 SS-BVM8-SH 316 不锈钢 1/2 in. 外螺纹 NPT 3/16 in. 排放管 SS-BVST4 316 不锈钢 7/16-20 in. UNF 外螺纹 3/16 in. 排放管
Product Availability by Store Location
Hours