text.skipToContent text.skipToNavigation
Purge Valve

Swagelok® Relief Valves

Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.

View Relief Valves

Swagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).

Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.

Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.

Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.

Want to know more about relief, bleed, or purge valves?

Find Local Support

卸荷阀类别

中压卸荷阀,RV 系列

中压卸荷阀,RV 系列

使用设定压力或可调压力和锁紧螺母确保一般工业应用中的过压保护。

备件和附件

备件和附件

查找卸荷阀的备件和附件,包括弹簧成套件、密封成套件、手柄成套件、插入成套件和提升阀芯成套件,以实现优良性能。

排放和吹扫阀,BV 和 P 系列

排放和吹扫阀,BV 和 P 系列

使用用于仪表设备的紧凑型排放阀和吹扫阀(如手动排放阀、排气阀或排水阀),体验便捷的安装。

比例卸荷阀,R3、R4、RL3、RL4 和 KVV 系列

比例卸荷阀,R3、R4、RL3、RL4 和 KVV 系列

高压和低压比例卸荷阀可随压力的增加而逐渐打开。适用于液体或气体服务。

比例安全卸荷阀,PRV 系列

比例安全卸荷阀,PRV 系列

Provides flexible, reliable over-pressure protection, certified under PED 2014/68/EU Category IV, and CE-marked according to ISO-4126-1.

Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Relief and Bleed Valves

Proportional Relief Valves

R series proportional relief valves provide simple, reliable, overpressure protection for a variety of liquid or gas general-industry applications with set pressures from 10 to 6000 psig (0.7 to 413 bar). They open gradually as the pressure increases and will close when the system pressure falls below the set pressure. PRV series proportional safety relief valves are certified safety valves with five set spring pressure ranges are available with the selected set pressure factory-set, tested, locked, and tagged to ensure the desired setting.

Bleed and Purge Valves

Swagelok bleed valves can be used to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices. Male NPT and SAE end connections are available. Purge valves are manual bleed, vent, or drain valves with NPT, SAE, Swagelok® tube fitting, or tube adapter end connections.

This process may take several minutes. Please be patient and remain on the page.