text.skipToContent text.skipToNavigation

Support System — Bolted Plastic Clamp Tube Support

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Support System — Bolted Plastic Clamp Tube Support
使用世伟洛克卡套管支持成套件,可以限制冲击和振动对卡套管或公称管输送系统造成的影响。

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1-PA-4T 聚酰胺 1/4 in. - - View Product
304-S1-PP-10TM 聚丙烯 10 mm - - View Product
304-S1-PP-12TM 聚丙烯 12 mm - - View Product
304-S1-PP-4T 聚丙烯 1/4 in. - - View Product
304-S1-PP-6T 聚丙烯 3/8 in. - - View Product
304-S1-PP-6TM 聚丙烯 6 mm - - View Product
304-S1-PP-8TM 聚丙烯 8 mm - - View Product
304-S3-PA-16T 聚酰胺 1 in. - - View Product
304-S3-PA-8T 聚酰胺 1/2 in. - - View Product
304-S3-PP-10T 聚丙烯 5/8 in. - - View Product
304-S3-PP-12T 聚丙烯 3/4 in. - - View Product
304-S3-PP-14T 聚丙烯 7/8 in. - - View Product
304-S3-PP-16T 聚丙烯 1 in. - - View Product
304-S3-PP-16TM 聚丙烯 16 mm - - View Product
304-S3-PP-18TM 聚丙烯 18 mm - - View Product
304-S3-PP-25TM 聚丙烯 25 mm - - View Product
304-S3-PP-8T 聚丙烯 1/2 in. - - View Product
304-S5-PP-20T 聚丙烯 1 1/4 英寸 - - View Product
304-S5-PP-24T 聚丙烯 1 1/2 in. - - View Product
316-S3-PP-8T 聚丙烯 1/2 in. - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.