世伟洛克® 多用途球阀(SK 系列)
世伟洛克 SK 系列是多用途球阀,采用紧凑型设计,可提供低扭矩、四分之一圈操作,在压力高达 6000 psig (413 bar) 的应用中提供可靠的关断,并通过了 API 624 的低排放认证。
索取 SK 系列阀门信息世伟洛克® SK 系列多用途球阀采用四分之一圈操作的紧凑型设计,具有高流量和低扭矩的特点。这些阀门适用于压力高达 6000 psig (413 bar) 的应用场合,特点是双向流动、流量系数在 0.9 至 1.4 之间、各种端接(世伟洛克可检测卡套管接头、NPT 和 ISO 公称管、以及世伟洛克外螺纹 VCO® 端接)、标准面板安装能力、以及可通过密封套件进行现场重建。还可提供低温 SK 系列阀门,以及符合 API 624 的低排放阀门认证。
SK 系列球阀有 O 型圈阀杆密封,不需要调整填料,对大气提供防泄漏密封。弹簧加载 PEEK 阀座在低压和高压系统中都能提供化学相容性和密封完整性。定向手柄指示流动方向和开/关位置,不锈钢浮球设计减少了磨损,延长了循环寿命。
SK 系列球阀规格
| 工作压力 | 最高 6000 psig (413 bar) |
| 温度 | –40 至 150°C (–40 至 302°F) |
| 流量系数 | 最高 1.4 |
| 阀体材料 | 316 不锈钢 |
| 阀座材料 | PEEK |
| 端接 | 类型:世伟洛克卡套管接头,NPT,ISO 公称管以及外螺纹 VCO® 尺寸:1/4 和 3/8 in.;6 和 8 mm 配置:开关 |
是否需要帮助确定阀门尺寸?请尝试我们的流量系数计算器。
SK 系列多用途球阀目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
工作压力可达 6000 psig (413 bar);温度范围从 −40 到 150ºC (−40 到 302ºF);使用紧凑型设计提供大流量能力;1/4 至 3/8 in. 和 6 至 8 mm 端接;316 不锈钢结构
Swagelok Resources Curated for You
SK Ball Valves (SK Series) Solutions Spotlight
Learn more about Swagelok® multipurpose SK series ball valves, a line of high-pressure, high-flow valves with a compact design. SK series valves offers low-torque, quarter-turn operation, providing positive shutoff in applications up to 6000 psig (413 bar).
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.