Swagelok® Hose Covers
Swagelok's optional hose covers provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.
Request Hose Cover Option DetailsWhether it’s protection against kinking, abrasion, or a specific material, a variety of Swagelok hose covers are available to provide additional protection to meet your system needs:
| Benefits | Material | Temperature | |
| Fire Jacket | Provides insulation from internal system fluid temperature extremes, resists many hydraulic fluids and lubricating oils | Woven fiberglass | –65 to 500°F (–53 to 260°C), short-term flame exposure to 2000°F (1093°C) |
| Thermosleeve | Creates a barrier to prevent contact with the hose, resist abrasion, and protect the hose from weld splatter and effects of UV light | Braided fiberglass | Up to 1000°F (537°C) |
| Armor Guard | Highly flexible and protects against kinking and abrasion | Interlocking, flexible 302 stainless steel | –325 to 750°F (–200 to 398°C) |
| Spiral Guard | Highly flexible and protects against abrasion | Helical HDPE plastic | –180 to 250°F (–117 to 121°C) |
| Spring Guard | Highly flexible and protects against kinking and abrasion | Helical 302 stainless steel | –325 to 850°F (–200 to 454°C) |
Covers do not change hose technical data. More information can be viewed on our hose video playlist.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose Management世伟洛克为您精心准备的产品、服务和解决方案
提高软管安全性并降低工厂成本的三个步骤
在工厂定期维护期间,人们通常不太重视工业软管的安全性。软管得到应有的重视是很重要的—泄漏和磨损会使您的设施暴露在风险之中。了解避免危险状况同时降低工厂成本的建议。
工业软管维护计划如何为您的工厂节省大笔费用
了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。
工业软管更换:内管材料注意事项
在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。
如何选择正确的软管加强
工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。