Swagelok® Atomic Layer Deposition (ALD) Valves
Swagelok ultrahigh-purity atomic layer deposition (ALD) valves offer the ultrahigh cycle life, high-speed actuation, flow rates, thermal immersibility, and extreme cleanliness needed to enable precise dosing and maximize chip yield in advanced semiconductor manufacturing applications.
Request ALD Valve InformationSince introducing the world to ALD valves, we have worked closely with semiconductor tool OEMs and fabricators to advance ALD dose control—helping customers keep pace with rapid innovation, accelerate development timelines, and improve chip yield in increasingly complex processes. Across our full portfolio, Swagelok® ALD valves deliver the precision, consistency, cleanliness, and ultrahigh cycle life required to maintain stable performance in demanding applications.
Designed for tight flow control, fast actuation, and high-temperature stability, our valves reduce dose variability—supporting higher wafer yield and faster development cycles to help customers bring next-generation technologies to market faster.
Our ALD ultrahigh-purity valves feature:
- Ultrahigh cycle life with high-speed actuation
- Flow coefficients ranging from 0.27 Cv to 1.7 Cv
- Temperature capability up to 482°F (250°C) for specified models
- Field flow adjustability options available
- Electronic or optical actuator position-sensing option
- Suitable for ultrahigh-purity applications with 316L VIM-VAR stainless steel and alloy 22 body options
- Modular surface-mount, tube butt weld, and VCR® end connections available
- Available in single body as well as additive manufactured (AM) manifold offerings
原子层沉积 (ALD) 阀类别
超高纯度隔膜阀,ALD7C 系列
Swagelok ALD7C ultrahigh-purity diaphragm valves deliver performance, speed, and reliability in the most advanced ALD applications.
Atomic Layer Deposition (ALD) Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
原子层沉积 (ALD) 隔膜阀,高速执行下的超高循环寿命 ,Cv 0.27 到 0.62,耐热执行器, 耐温高达 200°C(392°F),电子执行器位置传感选购件,合采用 316L VIM-VAR 不锈钢阀体的超高纯应用场合,VCR®, 卡套管对焊和模块化表面安装端接
Deploying New Precursors with Optimized Valves
Next-generation semiconductor precursors pose new challenges in manufacturing. Optimized system design and ALD valve technology can help you stay ahead.
Learn MoreSwagelok Resources Curated for You
Optimizing Critical Applications to Improve Fab Profitability
Targeting key fluid system applications can reduce risk, control costs, and improve overall fab performance.
On-Site Engineering Expertise to Support Fab Performance
As fabs scale and standardize, field engineering provides critical expertise to improve efficiency and consistency.
光纤设备制造商利用定制解决方案提高效率
自 20 世纪 80 年代以来,Rosendahl Nextrom 便与世伟洛克合作推动其业务的发展。了解有关使该公司超越其竞争对手并保持行业领先地位的解决方案的更多信息。
适合于科学前沿的可靠流体系统解决方案
了解为何芬兰稀释制冷机制造商 Bluefors 信赖世伟洛克提供的流体系统部件和解决方案,来助力于量子计算、实验物理学等领域。