|
316L VAR 焊接 VCR 面密封接头,1/4 in. 内螺纹四通
Art.-Nr.: 6LV-4-WVCR-CS-FFFF
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
四通接头使用世伟洛克 VCR® 金属垫片面密封,可以在保持金属对金属密封高纯性的同时实现密封连接。 Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
316L VAR 焊接 VCR 面密封接头,1/4 in. 内螺纹四通
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
四通接头
1/16 至 1 in. 和 6 至 18 mm 口径; 高纯度不锈钢; 独创性的设计,权威性的 VCR 商标
Features: Step-by-step identification procedure for threads and end connections.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Technische Daten
6LV-4-WVCR-CS-FFFF — 316L VAR 焊接 VCR 面密封接头,1/4 in. 内螺纹四通
| Attribute | Wert |
|---|---|
| 阀体材料 | 316L VAR |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/4 in. |
| 接头 1 类型 | 焊接式内螺纹 VCR® 金属垫片面密封接头 |
| 接头 2 尺寸 | 1/4 in. |
| 接头 2 类型 | 焊接式内螺纹 VCR® 金属垫片面密封接头 |
| 接头 3 尺寸 | 1/4 in. |
| 接头 3 类型 | 焊接式内螺纹 VCR® 金属垫片面密封接头 |
| 接头 4 尺寸 | 1/4 in. |
| 接头 4 类型 | 焊接式内螺纹 VCR® 金属垫片面密封接头 |
| 流量限制器 | 否 |
| eClass (4.1) | 37020717 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142614 |
| UNSPSC (11.0501) | 40142614 |
| UNSPSC (13.0601) | 40183111 |
| UNSPSC (15.1) | 40183111 |
| UNSPSC (17.1001) | 40183111 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。