text.skipToContent text.skipToNavigation

Pipe Fittings — Caps and Plugs — Pipe Plugs

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Pipe Fittings — Caps and Plugs — Pipe Plugs
Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-P-SG2 Super Duplex Stainless Steel 1/2 in. 外螺纹 NPT - - View Product
B-4-P 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-8-P 黄铜 1/2 in. 外螺纹 NPT - - View Product
SS-12-P 316 不锈钢 3/4 in. 外螺纹 NPT - - View Product
SS-16-P 316 不锈钢 1 in. 外螺纹 NPT - - View Product
SS-1-P 316 不锈钢 1/16 in. 外螺纹 NPT - - View Product
SS-2-P 316 不锈钢 1/8 in. 外螺纹 NPT - - View Product
SS-2-P-RS 316 不锈钢 1/8 in. ISO 平行外螺纹,平直肩部 - - View Product
SS-4-P 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-4-P-RS 316 不锈钢 1/4 in. ISO 平行外螺纹,平直肩部 - - View Product
SS-4-P-RT 316 不锈钢 1/4 in. ISO 锥形外螺纹 - - View Product
SS-6-P 316 不锈钢 3/8 in. 外螺纹 NPT - - View Product
SS-6-P-RS 316 不锈钢 3/8 in. ISO 平行外螺纹,平直肩部 - - View Product
SS-6-P-RT 316 不锈钢 3/8 in. ISO 锥形外螺纹 - - View Product
SS-8-P 316 不锈钢 1/2 in. 外螺纹 NPT - - View Product
SS-8-P-RS 316 不锈钢 1/2 in. ISO 平行外螺纹,平直肩部 - - View Product
SS-8-P-RT 316 不锈钢 1/2 in. ISO 锥形外螺纹 - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.