text.skipToContent text.skipToNavigation
快速接头

世伟洛克® 快速接头

使用我们各种各样的快速接头配置可快速可靠地建立连接,以减少系统溢出和夹气。

查看快速接头

世伟洛克® 快速接头采用推入式连接方式,无需扭转、转动或使用扳手,即可轻松高效地完成连接。

世伟洛克快速接头有多种配置、管茎和管体连接,以及端接可供选择。可选项包括单端和双端关断型号以及全流量、仪表、微型和 PTFE 密封设计。

  • 除非采用键式连接,否则任何快速接头管茎均能适配相同系列和尺寸的快速接头管体
  • 有多种端接可供选择,包括卡套管转换接头、ISO 和 AN 螺纹连接以及公称管焊接
  • 全流量型号设计紧凑,并配有 O 型圈,无需拆卸管体即可轻松更换
  • 微型型号设计轻巧紧凑,便于指尖操作,死区容积小,可减少溢出和夹气。
  • PTFE 密封型号采用冲洗阀设计,可减少夹气和溢出,同时密封件凹入以提供保护。

在阀门选型方面需要帮助吗?

联系当地专家

Quick-Connects Categories

Full-Flow Quick-Connects

Full-Flow Quick-Connects

Full-flow quick-connects offer full flow without orifice restrictions. O-ring is easily replaced without disassembling body.

Instrumentation Quick-Connects

Instrumentation Quick-Connects

Browse instrumentation quick-connects with a single O-ring stem insert for improved containment and a push-to-connect coupling for quick, easy operation.

Miniature Quick-Connects

Miniature Quick-Connects

Use miniature quick-connects with lightweight, compact design for fingertip operation, with low dead volume to minimize spillage and air inclusion.

PTFE-Sealed Quick-Connects

PTFE-Sealed Quick-Connects

PTFE-sealed quick-connects feature a flush valve design that reduces air inclusion and spillage, while ensuring quick, easy operation.

Spare Parts and Accessories

Spare Parts and Accessories

Explore stainless steel quick-connects spare parts and accessories, including stem protectors, body protectors, and pressure-retaining body protectors.

快速接头目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克阀门流量系数 (C<sub>v</sub>) 计算器

计算流量以选择正确的阀门

使用我们的阀门流量系数 (Cv) 计算器选择适合您需求的阀门尺寸。

使用工具

世伟洛克为您精心准备的产品、服务和解决方案

Выбор запорно-регулирующей арматуры для пробоотборных жидкостных и газовых систем
Как правильно подобрать ЗРА для вашей промышленной системы

Узнайте, как на практике применять метод STAMPED для подбора ЗРА, лучше всего соответствующей областям применения вашей жидкостной/газовой или пробоотборной системы.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

This process may take several minutes. Please be patient and remain on the page.