Swagelok® Lubricants
Swagelok Goop™ thread lubricant reduces installation time by easing the assembly of leak-tight threaded connections for a variety of metals and alloys.
View LubricantsOur wide selection of Swagelok Goop™ thread lubricants makes assembling leak-tight connections quicker and easier. Swagelok Goop is available in oil, halocarbon, and fluourosilicone-based varieties. They are rated for use with a variety of materials and in a variety of applications, including vacuum systems.
- Silver Goop is oil-based thread lubricant for use on stainless steel and high-temperature alloys. It prevents galling, contains a non-melting antiseize agent, lowers torque on threaded parts, and stays in place between mating surfaces.
- Pure Goop is halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys. It resists galling and moisture and is chemically nonreactive with a wide range of materials.
- Blue Goop is oil-based thread lubricant for use on stainless steel, titanium, aluminum, and nickel-based alloys. It resists galling and water washout and its deep blue color is unaffected by water.
- Vac Goop is fluorosilicone-based thread lubricant for use on threads, O-rings, gaskets, glass seals, and metal parts in vacuum systems. It resists galling, has extremely low vapor pressure, minimizes outgassing problems, and is chemically nonreactive with a wide range of materials.
Have questions about thread lubricants?
Lubricants Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You

Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.

流体系统泄漏的常见原因和成本
在维持工厂安全性和盈利能力方面,微小的泄漏也可能带来严重的问题。了解发生泄漏的方式和原因、泄漏的定位和检测方式,以及如何制定策略来解决与减少工厂范围的泄漏问题。

应对轮胎工厂中常见的流体系统泄漏
轮胎制造商也许习惯了工艺管道泄漏,但是系统泄漏会造成重大安全隐患,致使盈利能力下降。了解如何确定整个工厂中常见的泄漏源以及如何修复这些泄漏。

如何避免系统泄漏:正确制备卡套管的重要性
理想的卡套管接头安装取决于众多条件,但非常重要的一条是在安装前正确制备卡套管。了解如何通过避免损坏、毛刺或卡套管切割不当来防范成本提高或泄漏危险。