text.skipToContent text.skipToNavigation

球阀和四分之一圈旋塞阀 — 一件式仪表球阀,40G 和 40 系列 — 2 通直通型

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

球阀和四分之一圈旋塞阀 — 一件式仪表球阀,40G 和 40 系列 — 2 通直通型
40 系列一件式仪表球阀在多个行业中已可靠运行近 40 年。世伟洛克改进了阀门的结构并开发了创新的装配工艺。其成果就是 40G 系列球阀,该阀具有更大的工作温度额定值、更高的热循环能力和更低的泄漏可能性。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41S2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-42F2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-42S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-42S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-43F4RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
B-43S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43S4-SC11 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-43S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44F6 Brass 3/8 in. Female NPT 3/8 in. Female NPT View Product
B-44S10MM Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-44S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-44S6-K Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-45F8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-45S12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-45S8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
HC-43S4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-43S4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-41GS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-41GS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GS2-1466 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-42GES4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-42GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-12457 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-31C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-42GS6MM-1466 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-42GS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-42GVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-43GF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-43GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-43GM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-43GM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-43GM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-43GS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-43GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-12457 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-31C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-A15C3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-K 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-LL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GS6-1466 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GS6-K 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GS6-LL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6MM-1466 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6MM-31C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6MM-SHD 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-43GS8-LL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-43GS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-43GVCO4 316 Stainless Steel 1/4 in. Male VCO 1/4 in. Male VCO View Product
SS-43GVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-43GVS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-44F4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-44F6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-44F6RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product
SS-44S10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-44S6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-44S6-1466 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-44S6-LLC 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-44TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-44VCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Face Seal (Metal Gasket) W/male Nut View Product
SS-45F8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-45F8-LL 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-45F8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-45S12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-45S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-45S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45S8-1466 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45S8-33C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45S8-LL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45S8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45S8-SG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-45TS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-45TS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-45TS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45TS8-K 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45VCR8 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. 面密封(金属垫片)W/外螺纹螺母 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.