|
热塑软管端接,1 in. 不锈钢卡套管转换接头,1 in. 软管尺寸
Part #: SS-TP16-TA16
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
热塑性软管接头使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。 Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
热塑软管端接,1 in. 不锈钢卡套管转换接头,1 in. 软管尺寸
Log in or Register to view price
Catalogs
热塑性软管接头
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-TP16-TA16 — 热塑软管端接,1 in. 不锈钢卡套管转换接头,1 in. 软管尺寸
| Attribute | Value |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 接头 1 尺寸 | 1 in. |
| 接头 1 类型 | 世伟洛克® 卡套管转换接头 |
| 端接材料 | 316 不锈钢 |
| 软管尺寸 | 1 in. |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-TP12-TA12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP4-AS4 | 316 Stainless Steel | 1/4 in. | Female JIC (AN) 37° Swivel | - | - | View Product |
| SS-TP4-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-TP4-SL4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-TP4-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP4-TM6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP6-TA6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP8-AS8 | 316 Stainless Steel | 1/2 in. | Female JIC (AN) 37° Swivel | - | - | View Product |
| SS-TP8-PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
| SS-TP8-SL8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-TP8-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
| S-TP8-TA8 | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
