|
316 不锈钢吹扫阀,3/8 in. MNPT
Part #: SS-4P-6M
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Purge Valve, Straight PatternHelp vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
Purge Valve, Straight Pattern
工作压力达 10 000 psig (689 bar)。 温度达 850°F (454°C)。316 不锈钢,碳钢或 R-405 合金材料。
Features: Step-by-step identification procedure for threads and end connections.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
SS-4P-6M — 316 不锈钢吹扫阀,3/8 in. MNPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Male NPT |
| CV Maximum | 0.9 |
| Handle Style | Knurled |
| eClass (4.1) | 37010264 |
| eClass (5.1.4) | 27293301 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141658 |
| UNSPSC (17.1001) | 40183109 |
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
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-4P-2M | 黄铜 | 1/8 in. | 外螺纹 NPT | - | - | View Product |
| B-4P-4M | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-4P-4M-MP-SC11 | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-4P-6M | 黄铜 | 3/8 in. | 外螺纹 NPT | - | - | View Product |
| S-4P-4M | 碳钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-4P-2M | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | - | - | View Product |
| SS-4P-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-4P-4M | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-4P-4T | 316 不锈钢 | 1/4 in. | 卡套管短管 | - | - | View Product |
| SS-4PM2RT | 316 不锈钢 | 1/8 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-4PM8 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | - | - | View Product |
| SS-4PST4 | 316 不锈钢 | 7/16-20 in. | UNF 外螺纹 | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.