text.skipToContent text.skipToNavigation

316 不锈钢大流量 VCR 面密封接头,非“SR”接管用 1/4 in. 内螺纹螺母

Part #: SS-4-HVCR-1

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female VCR® Metal Gasket Face Seal Fitting
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020517
eClass (6.0) 23110700
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 31163100
UNSPSC (10.0) 31161700
UNSPSC (11.0501) 31161700
UNSPSC (13.0601) 31161700
UNSPSC (15.1) 31161700
UNSPSC (17.1001) 31161728
Female Nuts for non 'SR' glands

HVCR female nut ensures secure, repeatable VCR® face seal connections—ideal for high-purity systems requiring reliable metal gasket sealing.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 不锈钢大流量 VCR 面密封接头,非“SR”接管用 1/4 in. 内螺纹螺母

Part #: SS-4-HVCR-1
View Catalog

Add To Favorites

Catalogs

Female Nuts for non 'SR' glands

HVCR female nut ensures secure, repeatable VCR® face seal connections—ideal for high-purity systems requiring reliable metal gasket sealing.

Specifications

SS-4-HVCR-1 — 316 不锈钢大流量 VCR 面密封接头,非“SR”接管用 1/4 in. 内螺纹螺母

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female VCR® Metal Gasket Face Seal Fitting
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020517
eClass (6.0) 23110700
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 31163100
UNSPSC (10.0) 31161700
UNSPSC (11.0501) 31161700
UNSPSC (13.0601) 31161700
UNSPSC (15.1) 31161700
UNSPSC (17.1001) 31161728
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.