目录
卡套管接头和转换接头 — 卡套管转换接头 — 直通
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 查看产品 |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 查看产品 |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 查看产品 |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | 查看产品 |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 查看产品 |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 查看产品 |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 查看产品 |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 查看产品 |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 查看产品 |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 查看产品 |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 查看产品 |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 查看产品 |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 查看产品 |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 查看产品 |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 查看产品 |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 查看产品 |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | 查看产品 |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 查看产品 |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 查看产品 |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 查看产品 |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 查看产品 |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 查看产品 |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 查看产品 |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | 查看产品 |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 查看产品 |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | 查看产品 |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 查看产品 |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 查看产品 |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 查看产品 |
| SS-12-MTA-7-4RG | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | 查看产品 |
| SS-12-MTA-7-8 | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 查看产品 |
| SS-12-MTA-7-8RG | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 查看产品 |
| SS-12-MTA-7-8RP | 316 스테인리스강 | 12mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | 查看产品 |
| SS-12-TA-1-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-12-TA-1-12AN | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 37° AN | 查看产品 |
| SS-12-TA-1-12RS | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-12-TA-1-12RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-12-TA-1-12ST | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 1/16-12 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-12-TA-1-12W | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 公称管外焊 | 查看产品 |
| SS-12-TA-1-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-12-TA-1-16ST | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 5/16-12 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-12-TA-1-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-12-TA-1-8RS | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | 查看产品 |
| SS-12-TA-7-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-12-TA-7-12RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-12-TA-7-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 内螺纹 NPT | 查看产品 |
| SS-12-TA-7-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-1610-A-16ANF | 316 不锈钢 | 1 in. | 预装世伟洛克®卡套管转换接头 | 1 in. | 内螺纹 37° 扩口 | 查看产品 |
| SS-16-MTA-1-8 | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-16-MTA-1-8RS | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹,平直肩部 | 查看产品 |
| SS-16-MTA-7-8RG | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-16-TA-1-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-16-TA-1-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-16-TA-1-16AN | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 外螺纹 37° AN | 查看产品 |
| SS-16-TA-1-16RS | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | ISO 平行外螺纹 | 查看产品 |
| SS-16-TA-1-16RT | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-16-TA-1-16ST | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 5/16-12 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-16-TA-1-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-16-TA-7-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-16-TA-7-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 内螺纹 NPT | 查看产品 |
| SS-16-TA-7-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-18-MTA-1-12RS | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-18-MTA-1-8RS | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | 查看产品 |
| SS-18-MTA-7-8RG | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-1-TA-1-2 | 316 不锈钢 | 1/16 in. | 世伟洛克®卡套管转换接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-200-A-2ANF | 316 不锈钢 | 1/8 in. | 世伟洛克®卡套管转换接头 | 1/8 in. | 内螺纹 37° AN | 查看产品 |
| SS-200-A-4ANF | 316 不锈钢 | 1/8 in. | 世伟洛克®卡套管转换接头 | 1/4 in. | 内螺纹 37° AN | 查看产品 |
| SS-20-TA-1-20 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管转换接头 | 1 1/4 英寸 | 外螺纹 NPT | 查看产品 |
| SS-24-TA-1-24 | 316 ステンレス鋼 | 1 1/2 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 1/2 インチ | NPTおねじ | 查看产品 |
| SS-2-TA-1-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 查看产品 |
| SS-2-TA-1-2RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | 查看产品 |
| SS-2-TA-1-2ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | 查看产品 |
| SS-2-TA-1-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 查看产品 |
| SS-2-TA-1-4RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-2-TA-1-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | 查看产品 |
| SS-2-TA-7-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | 查看产品 |
| SS-2-TA-7-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | 查看产品 |
| SS-2-TA-7-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 查看产品 |
| SS-32-TA-1-32 | 316 ステンレス鋼 | 2 インチ | 予備締めされたSwagelok®チューブ・アダプター | 2 インチ | NPTおねじ | 查看产品 |
| SS-400-A-4ANF | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | 查看产品 |
| SS-4-TA-1-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 查看产品 |
| SS-4-TA-1-2RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | 查看产品 |
| SS-4-TA-1-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-4-TA-1-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 查看产品 |
| SS-4-TA-1-4AN | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | 查看产品 |
| SS-4-TA-1-4RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 查看产品 |
| SS-4-TA-1-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-4-TA-1-4SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 查看产品 |
| SS-4-TA-1-4ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | 查看产品 |
| SS-4-TA-1-4W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | おすパイプ溶接エルボー | 查看产品 |
| SS-4-TA-1-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | 查看产品 |
| SS-4-TA-1-6RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | 查看产品 |
| SS-4-TA-1-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 查看产品 |
| SS-4-TA-1-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | 查看产品 |
| SS-4-TA-7-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | 查看产品 |
| SS-4-TA-7-2RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | 查看产品 |
| SS-4-TA-7-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーめねじ | 查看产品 |
| SS-4-TA-7-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 查看产品 |
| SS-4-TA-7-4RG | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 查看产品 |
| SS-4-TA-7-4RJ | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用めねじ(RJ継手用) | 查看产品 |
| SS-4-TA-7-4RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 查看产品 |
| SS-4-TA-7-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | 查看产品 |
| SS-4-TA-7-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | 查看产品 |
| SS-4-TA-7-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 查看产品 |
| SS-600-A-6ANF | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | 37°めすAN | 查看产品 |
| SS-6-MTA-1-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 查看产品 |
| SS-6-MTA-1-2RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | 查看产品 |
| SS-6-MTA-1-2RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-6-MTA-1-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 查看产品 |
| SS-6-MTA-1-4RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 查看产品 |
| SS-6-MTA-1-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-6-MTA-1-6RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | 查看产品 |
| SS-6-MTA-7-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | 查看产品 |
| SS-6-MTA-7-2RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | 查看产品 |
| SS-6-MTA-7-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 查看产品 |
| SS-6-MTA-7-4RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 查看产品 |
| SS-6-MTA-7-4RJ | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用めねじ(RJ継手用) | 查看产品 |
| SS-6-MTA-7-4RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 查看产品 |
| SS-6-MTA-7-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | 查看产品 |
| SS-6-MTA-7-6RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行めねじ | 查看产品 |
| SS-6-MTA-7-8RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 查看产品 |
| SS-6-TA-1-12 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | 查看产品 |
| SS-6-TA-1-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 查看产品 |
| SS-6-TA-1-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 查看产品 |
| SS-6-TA-1-4AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | 查看产品 |
| SS-6-TA-1-4RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 查看产品 |
| SS-6-TA-1-4RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-6-TA-1-4ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | 查看产品 |
| SS-6-TA-1-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | 查看产品 |
| SS-6-TA-1-6AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | 37°おすAN | 查看产品 |
| SS-6-TA-1-6RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | 查看产品 |
| SS-6-TA-1-6RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-6-TA-1-6ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 9/16-18 インチ | SAE/MS平行おねじ | 查看产品 |
| SS-6-TA-1-8 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 查看产品 |
| SS-6-TA-1-8RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | 查看产品 |
| SS-6-TA-1-8RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-6-TA-1-8ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/4-16 インチ | SAE/MS平行おねじ | 查看产品 |
| SS-6-TA-1-8W | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | おすパイプ溶接エルボー | 查看产品 |
| SS-6-TA-1-OR | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 9/16-18 インチ | OシールSAE/MS平行おねじ | 查看产品 |
| SS-6-TA-7-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | 查看产品 |
| SS-6-TA-7-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 查看产品 |
| SS-6-TA-7-4RP | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 查看产品 |
| SS-6-TA-7-4RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | 查看产品 |
| SS-6-TA-7-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | 查看产品 |
| SS-6-TA-7-6RG | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行めねじ | 查看产品 |
| SS-6-TA-7-6RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーめねじ | 查看产品 |
| SS-6-TA-7-8 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 查看产品 |
| SS-810-A-8ANF | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | 37°めすAN | 查看产品 |
| SS-8-MTA-1-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 查看产品 |
| SS-8-MTA-1-4RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 查看产品 |
| SS-8-MTA-1-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-8-MTA-7-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 查看产品 |
| SS-8-MTA-7-4RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 查看产品 |
| SS-8-MTA-7-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | 查看产品 |
| SS-8-MTA-7-8RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 查看产品 |
| SS-8-TA-1-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | 查看产品 |
| SS-8-TA-1-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 查看产品 |
| SS-8-TA-1-4RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 查看产品 |
| SS-8-TA-1-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-8-TA-1-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | 查看产品 |
| SS-8-TA-1-6RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | 查看产品 |
| SS-8-TA-1-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | 查看产品 |
| SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 查看产品 |
| SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | 查看产品 |
| SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 查看产品 |
| SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | 查看产品 |
| SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | 查看产品 |
| SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 查看产品 |
| SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 查看产品 |
| SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | 查看产品 |
| SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 查看产品 |
| SS-8-TA-7-8RG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-8-TA-7-8RP | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行内螺纹 | 查看产品 |
| SS-8-TA-7-8RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。