text.skipToContent text.skipToNavigation

Quick-Connects — Instrumentation Quick-Connects — Bulkhead Bodies

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Quick-Connects — Instrumentation Quick-Connects — Bulkhead Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B1-400 黄铜 1/4 in. 世伟洛克® 卡套管接头 - - View Product
B-QC6-B1-600 黄铜 3/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400K1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400K2 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400K3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400K4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400K5 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400KZ 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-400-SC11 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-6M0 316 不锈钢 6 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-6M0K1 316 不锈钢 6 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC4-B1-6M0K3 316 不锈钢 6 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC6-B1-10M0 316 不锈钢 10 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC6-B1-600 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC8-B1-12M0 316 不锈钢 12 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC8-B1-810 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.