检漏液、润滑剂和密封剂
可提供检漏液、润滑剂和密封剂:
- Snoop® 检漏液
- Goop™ 螺纹润滑剂
- SWAK™, PTFE 生料带和无 PTFE 管螺纹密封剂
Your local authorized Swagelok sales and service center may have additional options.
-
潤滑剤 — ねじ潤滑剤 — Blue Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-BGC 1 lb. (450 g) 温度不超过 400 F (204 C) - - - MS-TL-BGT 2 oz. (59 cm3) 温度不超过 400 F (204 C) - - - -
漏れ検出液 — 漏れ検出液 — Real Cool Snoop® 检漏液
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-RC-SNOOP-8OZ 8 oz. (236 mL) -65 至 200°F(-54 至 93°C) - - - MS-RC-SNOOP-GAL 1 加仑 (3.8 L) -65 至 200°F(-54 至 93°C) - - - -
润滑剂 — 螺纹润滑剂 — PURE Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-PGC 1 lb. (450 g) 温度不超过 350 F (176 C) - - - MS-TL-PGT 1 oz. (29.5 cm3) 温度不超过 350 F (176 C) - - - -
密封剂 — 管螺纹密封剂 — PTFE 密封带
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576 in. (6.4 x 1463 cm) 温度不超过 450 F (232 C) - - - MS-STR-8 1/2 x 288 in. (12.7 x 732 cm) 温度不超过 450 F (232 C) - - - -
密封剂 — 管螺纹密封剂 — 无 PTFE 管螺纹密封剂
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50 cm³ -65 至 300 °F(-53 至 148 °C) - - - -
密封剂 — 卡套管堵塞 — 热交换器卡套管堵塞:
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeB-12TP-15-20 - - 黄铜 3/4 in. 15 - 20 SS-12TP-15-20 - - 316 不锈钢 3/4 in. 15 - 20 -
密封剂 — 管螺纹密封剂 — SWAK™ 厌氧螺纹密封剂
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-50 50 cm³ -65 至 350 °F(-53 至 176 °C) - - - MS-PTS-6 6 cm³ -65 至 350 °F(-53 至 176 °C) - - - MS-PTS-250 250 cm³ -65 至 350 °F(-53 至 176 °C) - - - -
检漏液 — 液体检漏液 — Snoop® 检漏液
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-SNOOP-GAL 1 加仑 (3.8 L) 27 至 200°F(-2 至 93°C) - - - MS-SNOOP-2OZ 2 oz. (59 mL) 27 至 200°F(-2 至 93°C) - - - MS-SNOOP-8OZ 8 oz. (236 mL) 27 至 200°F(-2 至 93°C) - - - -
润滑剂 — 螺纹润滑剂 — Silver Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-SGC 1 lb. (450 g) 温度不超过 1500 F (815 C) - - - MS-TL-SGT 1 oz. (29.5 cm3) 温度不超过 1500 F (815 C) - - - -
润滑剂 — 螺纹润滑剂 — VAC Goop™
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-VGT 1 oz. (29.5 cm3) 温度不超过 300 F (148 C) - - -
Product Availability by Store Location
Hours