316 stainless steel fittings handle high temps and pressures. Tee connector enables three-way connections between tubing and threaded ports—ideal for branching flow in high-pressure fluid systems.
Catalogs
Cone and Thread Fittings — Couplings — Tees
中高压接头 卡套管 阀门和附件
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| T4HF60 | 316 不锈钢 | 1/4 in. | 内螺纹高压锥形和螺纹连接 | 1/4 in. | 内螺纹高压锥形和螺纹连接 | View Product |
| T4MF20 | 316 不锈钢 | 1/4 in. | 内螺纹中压锥形和螺纹连接 | 1/4 in. | 内螺纹中压锥形和螺纹连接 | View Product |
| T6MF20 | 316 不锈钢 | 3/8 in. | 内螺纹中压锥形和螺纹连接 | 3/8 in. | 内螺纹中压锥形和螺纹连接 | View Product |
| T9HF60 | 316 不锈钢 | 9/16 in. | 内螺纹中压锥形和螺纹连接 | 9/16 in. | 内螺纹中压锥形和螺纹连接 | View Product |
| T9MF20 | 316 不锈钢 | 9/16 in. | 内螺纹中压锥形和螺纹连接 | 9/16 in. | 内螺纹中压锥形和螺纹连接 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.