Swagelok® Check and Excess Flow Valves
Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.
Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream
Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.
Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.
Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.
Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.
Check Valve Categories
Excess Flow Valves
Enhance system safety by preventing uncontrolled release of system media if downstream line ruptures with excess flow valves.
High-Purity Welded Check Valves, CW Series
The all-welded design of high-purity welded check valves provides reliable containment of system fluid while the 316L SS body offers enhanced material purity.
Lift Check Valves, 50 Series
Rugged, all-stainless steel lift check valves limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).
Check Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
완전 용접 설계로 시스템 유체의 밀폐를 신뢰할 수 있습니다.; 2 psig (0.14 bar) 정도의 차압이 발생하면 정방향 흐름이 시작됩니다.; 역압이 2 psig (0.14 bar) 미만에서 밸브가 닫힙니다.; 순도가 높은 재질인 316L SS를 몸체로 사용합니다.; 표준 또는 고순도용 표면 조도를 선택할 수 있습니다.; Swagelok® 초고순도 공정 사양 (SC-01)에 따라 세정 처리가 가능합니다.; 튜브 맞대기 용접, 암나사형 VCR® 피팅, 일체형 수나사형 VCR 피팅, 회전식 수나사형 VCR 피팅 및 Swagelok 튜브 피팅 등의 연결 방식을 제공합니다.
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
최대 사용 압력: 6000 psig (413 bar); 크래킹 압력 조절형 및 고정형; 다양한 연결구; 316 스텐레스강 및 황동 재질
XS 시리즈 최대 사용압력 6000 psig (413bar), 최대 사용온도 204ºC (400ºF), 1/8 ~ 1/2 in. 및 6 ~ 12 mm 연결구, 스텐레스강 구조
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
How to Improve Your Maintenance Program with Valve and Hose Tags
Read what two Swagelok specialists have to say about how a robust tagging system for hoses and valves throughout your industrial fluid systems can help you simplify maintenance and minimize system downtime.