Swagelok® Valves
Swagelok valves are trusted to provide leak-tight, long-lasting operation in critical industrial applications due to their ability to reliably control flow across a broad range of working pressures, temperatures, and operating conditions.
View ValvesKnown for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.
Swagelok valves are available:
- With a wide variety of end connections, including gaugeable Swagelok tube fittings
- In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
- In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API
View our PFAS reference guide to learn more about Per- and Polyfluoroalkyl substances (PFAS) and optional seat and seal materials in Swagelok products.
Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.
阀门类别
卸荷阀
- Bleed and Purge Valves, BV and P Series
- Medium-Pressure Relief Valves, RV Series
- Proportional Relief Valves, R3, R4, RL3, RL4 and KVV Series
- Proportional Safety-Relief Valves, PRV Series
- Spare Parts and Accessories
快速接头
- Full-Flow Quick-Connects
- Instrumentation Quick-Connects
- Miniature Quick-Connects
- PTFE-Sealed Quick-Connects
- Spare Parts and Accessories
波纹管密封阀
- Bellows-Sealed Multi-Valve Manifolds, V3 Series
- Bellows-Sealed Valves for Switching Service, BY Series
- General-Service Bellows Valves, B and H Series
- High-Pressure Bellows Valves, HB Series
- High-Purity Bellows Valves, BN Series
球阀和四分之一圈旋塞阀
- Full-Flow Ball Valves, GB Series
- Medium-Pressure Double Block and Bleed Valves, IPT Series
- Medium-Pressure Trunnion-Style Ball Valves, CTB Series
- Medium-Pressure Trunnion-Style Ball Valves, FKB Series
- Multipurpose Ball Valves, AFS Series
针形阀和计量阀
- Blowdown Valves, 6DB Series
- Compact Gauge Valves
- General Utility Needle Valves, GU and F10 Series
- High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
- Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series
Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Manifolds para instrumentación, de montaje directo y remoto, y Sistemas modulares; Manifolds para instrumentación series V, VB y VL de 2, 3 y 5 válvulas; Manifolds de montaje directo serie VE de 2, 3 y 5 válvulas; Manifolds de montaje remoto de 2 válvulas; Sistemas modulares de instrumentación Mod 85
Válvulas sin empaquetadura con cierre a la atmósfera totalmente metálico; Presiones de servicio hasta 241 bar (3500 psig); Temperaturas hasta 204°C (400°F); Conexiones finales mediante accesorios de cierre frontal VCR®, racores Swagelok® y para soldar
Presiones de servicio hasta 689 bar (10 000 psig); Conexiones finales mediante racores Swagelok® de 6 a 12 mm y NPT de 1/8 a 1/2 pulg.; Materiales de acero inoxidable 316
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Las válvulas antirretorno por gravedad Swagelok®, limitan el caudal de retorno a presiones de hasta 413 bar (6000 psig) y a temperaturas de hasta 482°C (900°F).; caudal hacia adelante levanta el obturador y abre la válvula. El caudal invertido asienta el obturador contra el orificio y cierra la válvula.
Págs. 1-4. Características: material de PFA de alta pureza; presiones hasta 12,4 bar (180 psig); temperaturas hasta 148°C (300°F); conexiones finales con racor de PFA Swagelok de 1/4, 3/8 y 1/2 pulgada.
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
Presiones de servicio hasta 413 bar (6000 psig); Coeficientes de caudal (Cv) desde 4,0 a 13,8; Conexiones finales mediante racores Swagelok fraccionales y métricos; también disponibles roscas ISO y NPT ; Cuerpo y conexiones finales de acero inoxidable 316; Actuación manual y neumática
Servicio de líquidos o gases; Presiones de disparo de 0,7 a 413 bar (10 a 6000 psig); Conexiones finales de 6 a 12 mm y de 1/4 y 1/2 pulgada
Sistema de empaquetadura autocompensada; Diseño compacto; Presiones de servicio de hasta 413 bar (6000 psig); Temperaturas hasta 315°C (600°F)
Adecuadas para aplicaciones de pureza ultra alta; Cuerpo de acero inoxidable 316L VIM-VAR; Modelos de alta y baja presión; Conexiones finales: VCR®, para soldadura de tubo a tope y para montaje superficial modular; Actuación manual o neumática
Págs. 1-2. Características: Diseño de 1/4 de vuelta y capacidad de alto caudal; ligera; material de PFA de alta pureza que incorpora pocos elementos; extraíbles, para proporcionar una alta resistencia química.
El modelo recto tiene coeficientes de caudal (Cv) de 0,004 a 0,16; Para servicio de alta y baja presión; Están disponibles con mandos micrométricos de ajustes repetitivos; Construcción en latón y acero inoxidable 316
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
ALD3, ALD6, and ALD7 Diaphragm Valves and ALD20 Bellows: Ultrahigh cycle life, high-speed actuation; Up to 392°F (200°C) w thermal actuators; Electronic actuator position-sensing; ultrahigh-purity applications; High flow capacity, PFA seat, Normally closed pneumatic actuation, Alloy 22 available
Features: Pneumatic and quarter-turn manual 2-way and 3-way models; pneumatic and manual models with adjustable flow and bypass features; DuPont® Teflon® modified PTFE wetted parts and polypropylene actuator; Meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections standard; space saver and other end connections available; Custom manifolds and subassemblies available
Sin empaquetadura, contención totalmente metálica; Presiones de servicio desde vacío hasta 241 bar (3500 psig); Temperaturas de –73 a 121°C (–100 a 250°F)
Presiones de trabajo de hasta 689 bar (10.000 psig); Temperaturas desde -53 a 232°C (-65 a 450°F) con empaquetadura de PTFE;hasta 648°C (1200°F) con empaquetadura de Grafoil®; Materiales, acero inoxidable 316, aleaciones 400, 20, 600 y C-276 y titanio
El diseño totalmente soldado permite la retención fiable del fluido del sistema.; El inicio del caudal hacia adelante se da con un diferencial de presión inferior a 0,14 bar (2 psig).; La válvula cierra con una contrapresión inferior a 0,14 bar (2 psig).; El cuerpo de acero inox. 316L ofrece una mayor pureza del material.
Presiones de servicio hasta 20,6 bar (300 psig); Servicios de cierre, aislamiento y distribución de gas; Material del cuerpo: fundición, forjado y acero inoxidable de barra; Conexiones finales de 12 a 25 mm y de 1/4 a 1 pulgada
Características : disponibles en acero inoxidable, acero al carbono y acero inoxidable Dúplex; presiones nominales según ASME B16.5 y ASME B16.34 para determinadas configuraciones; conexiones mediante brida compatibles con ASME B16.5; válvulas de bola con orificios desde 9,5 a 49 mm (3/8 a 2 pulg.)
Caractéristiques : Sistema de empaquetadura secundaria por encima del fuelle; Presiones de servicio hasta 172 bar (2500 psig); Temperaturas hasta 648°C (1200°F); Conexiones finales de 6, 10 y 12 mm; 1/4, 3/8, 1/2, 3/4, y 1 pulg.; Material, acero inoxidable
Válvulas sin empaquetadura con cierre totalmente metálico a la atmósfera; Presiones de servicio hasta 34,4 bar (500 psig); Temperaturas hasta 93°C (200°F); Conexiones finales de 6 a 12 mm y de 1/4 a 1/2 pulgada
Presiones de servicio hasta 206 bar (3000 psig); Conexiones finales mediante racores Swagelok® y roscas cónicas NPT e ISO; Tamaños desde 6 a 12 mm y desde 1/8 a 1/2 pulgada; Materiales de latón y acero inoxidable 316
Orificio pasante, baquetable para un máximo caudal ; Presiones de trabajo de hasta 413 bar (6.000 psig); Empaquetadura por debajo de la rosca; Diseño reemplazable de asiento y obturador
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Válvulas para servicio de cierre, conmutación y transferencia; Presiones de servicio de hasta 206 bar (3000 psig); Temperaturas desde –53 a 148°C (-65 a 300°F); Aplicaciones ambientales y de procesos a temperaturas elevadas; Conexiones finales de 3 a 12 mm y de 1/16 a 3/4 pulg.
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
Págs. 1-2. Características: materiales de acero inoxidable 316; construcción de bonete de unión para seguridad; empaquetadura de Grafoil para funcionamiento a alta temperatura.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Presiones de trabajo hasta 413 bar (6000 psig); Temperaturas hasta 204°C (400°F); Conexiones finales de 6 a 12 mm y de 1/8 a 1/2 pulgada ; Construcción en acero inoxidable
Modelos rectos y en ángulo; Cuerpos de acero inoxidable y de acero al carbono; Presiones hasta 413 bar (6000 psig); Temperaturas hasta 232°C (450°F) con empaquetadura de PTFE; hasta 343°C (650°F) con empaquetadura opcional de grafito
Swagelok® BM series bellows-sealed metering valves use a micrometer handle for precise, repeatable flow settings at pressures up to 700 psig (48.2 bar) and temperatures up to 900°F (482°C).
Sin necesidad de torsión, rotación ni de apretado con llaves; Modelos con, cierre sencillo, cierre en la base y en la espiga y de gran caudal
Válvulas de bola serie GB; Presiones de servicio hasta 430 bar (6250 psig) a temperaturas de -40 a 120˚C (-40 a 248˚F); Conexiones finales mediante racores Swagelok®, roscas hembra de 3/8 a 1 pulg., y tamaños fraccionales o métricos (12 mm a 25 mm); Materiales del cuerpo resistentes a la corrosión: 316/316L, Aleación 2507, 6-Moly, Aleación 625, Aleación 825, Aleación C-276; API 607 opcional para aplicaciones a prueba de fuego y NACE MR0175/ISO 15156 para gases sulfurosos
Tamaños de 6 a 25 mm y de 1/8 a 2 pulg.; Materiales de acero inoxidable, acero al carbono, latón y aleaciones especiales; Válvulas de cierre (2 vías) y conmutación (3 vías); Diseño de asiento flexible; Empaquetadura autocompensada de dos piezas
Presiones de servicio hasta 413 bar (6000 psig); Presiones de disparo ajustables y fijas; Variedad de conexiones finales; Materiales, acero inoxidable 316 y latón
Tamaño compacto; Presiones de trabajo hasta 68,9 bar (1000 psig); Temperaturas hasta 315°C (600°F)
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Modelos actuados manual y neumáticamente; Modelos rectos, en ángulo y en cruz ; Materiales del cuerpo: acero inoxidable 316 y latón
Construcción en acero inoxidable; Diseños de obturadores esférico y de macho cónico no giratorios; Baquetable (modelo con obturador de macho cónico); Disponible con aislamiento y protección a través de un cuerpo extendido; Conexiones finales de 1/2 ó 3/4 NPT macho a 1/2 NPT hembra; Tomas para manómetro de 1/2 pulg.; Mayor resistencia gracias a la conexión final integral de entrada, con una pared de schedule 160 o mayor
Presiones de servicio hasta 689 bar (10 000 psig); Temperaturas hasta 454°C (850°F); Materiales de acero inoxidable 316, acero al carbono o aleación 400; Presiones de servicio hasta 275 bar (4 000 psig); Temperaturas hasta 315°C (600°F); Materiales de acero inoxidable 316, latón o acero al carbono
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Reductores de presión; Reguladores de contrapresión; Reguladores para cambio de botella; Modelos Vaporizadores
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
Presiones de servicio hasta 68,9 bar (1000 psig); Temperaturas hasta 482°C (900°F); Conexiones finales de 6, 10 y 12 mm y 1/4, 3/8, 1/2 y 3/4 pulgada; Materiales: latón, acero inoxidable y aleación 400
Presiones de servicio hasta 413 bar (6000 psig); Temperaturas desde −40 a 150°C (−40 a 302°F); Alto caudal en un diseño compacto; Conexiones finales desde 6 a 8 mm y desde 1/4 a 3/8 pulg.; Construcción en acero inoxidable 316
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Presiones de trabajo hasta 206 bar (3000 psig); Temperaturas hasta 232°C (450°F) con obturador de PEEK; Disponibles en acero inoxidable, latón y aleación 400
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
世伟洛克为您精心准备的产品、服务和解决方案
如何为您的工业流体系统选择合适的阀门
了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。
使用低泄漏阀门尽可能地降低逸散性泄漏的成本
逸散性泄漏问题在化工和炼油行业中日益受到关注。通过认证的低泄漏(Low-E) 阀可以保障您的设施和基本要求。在这篇文章中了解何为低泄漏、如何对其进行测试以及它们是如何帮助您的。
如何使用截止阀隔离工业流体系统
在维护之前,隔离工业流体系统管路对于工厂的安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为您的系统设计正确的配置。
一种全新的阀门。该阀能改变半导体制造的三大原因
了解原子层沉积 (ALD) 阀门技术的前沿创新如何改变高科技半导体制造商的游戏规则。
阀门
世伟洛克为工业流体系统提供多种阀门,包括球阀、波纹管密封阀、单向阀、隔膜阀、计量阀、针阀、工艺接口阀、旋塞阀、快速接头和卸荷阀,为客户提供实现可靠流量控制所需的解决方案。