text.skipToContent text.skipToNavigation
光滑内孔尼龙软管

世伟洛克® 热塑软管

世伟洛克® 热塑性(尼龙和聚乙烯)内芯软管设计坚固,可承受高冲击压力循环和动态运动,在液压和压缩天然气 (CNG) 汽车燃料加注应用中性能卓越。

查看热塑软管

世伟洛克热塑软管在与液压泵和球阀一起使用时可提供强大的耐压力脉冲性能。由于这些软管具有耐高压变化的特性,因此在 CNG 车辆燃料加注应用中表现尤为出色,而且这些软管还通过了 NGV 和 ECE R110 替代燃料认证。

我们的高性能多用途光滑内孔尼龙内芯软管可通过各种端接快速、安全地连接液压、天然气和其他一般工业应用。光滑的内壁可提供流量控制和增强的排水性,以实现所需的精确度和清洁度,而聚氨酯外层则耐磨损。

世伟洛克聚乙烯软管内管材料符合 FDA 21 CFR 第 177 1520 部分和 NSF-51 标准,是食品、乳制品和水应用中的可靠选择。内部纤维编织加强层提高了承压能力和灵活性。聚氨酯外层抗磨损,并防止水分滞留和系统污染。

是否需要热塑软管选型方面的帮助?

联系当地专家

为您的应用选择合适的软管

热塑软管类别

尼龙软管

尼龙软管

在要求防止脱气的液压应用中使用 7R 和 8R 系列尼龙软管。

端接

端接

通过从各种尺寸的端接中进行选择,可以方便地现场安装世伟洛克®软管。

聚乙烯内管软管

聚乙烯内管软管

在食品、乳品和水应用中使用世伟洛克聚乙烯内层软管可确保符合 FDA 并防止系统污染。

软管和柔性卡套管样本

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克软管管理服务工程师

世伟洛克®软管咨询服务

了解如何改善软管选型、安装、检测和维护程序,以提高软管的使用寿命和性能,从而降低工艺成本。

了解有关软管管理的信息

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Swagelok hose and flexible tubing
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.