text.skipToContent text.skipToNavigation

用于外径为 1/4 in. 卡套管的 316 不锈钢管帽

Part #: SS-400-C

Specifications

Attribute Value
阀体材料 316 不锈钢
内孔直通
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
流量限制器
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
管帽

具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

用于外径为 1/4 in. 卡套管的 316 不锈钢管帽

Part #: SS-400-C
View Catalog

Add To Favorites

Catalogs

管帽
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

Specifications

SS-400-C — 用于外径为 1/4 in. 卡套管的 316 不锈钢管帽

Attribute Value
阀体材料 316 不锈钢
内孔直通
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
流量限制器
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-C-SG2 Super Duplex Stainless Steel 1/4 in. 世伟洛克® 卡套管接头 - - View Product
2507-600-C-SG2 Super Duplex Stainless Steel 3/8 in. 世伟洛克® 卡套管接头 - - View Product
2507-810-C-SG2 Super Duplex Stainless Steel 1/2 in. 世伟洛克® 卡套管接头 - - View Product
6MO-400-C 6 钼 1/4 in. 世伟洛克® 卡套管接头 - - View Product
6MO-810-C 6 钼 1/2 in. 世伟洛克® 卡套管接头 - - View Product
B-100-C 黄铜 1/16 in. 世伟洛克® 卡套管接头 - - View Product
B-1010-C 黄铜 5/8 in. 世伟洛克® 卡套管接头 - - View Product
B-200-C 黄铜 1/8 in. 世伟洛克® 卡套管接头 - - View Product
B-400-C 黄铜 1/4 in. 世伟洛克® 卡套管接头 - - View Product
B-600-C 黄铜 3/8 in. 世伟洛克® 卡套管接头 - - View Product
B-810-C 黄铜 1/2 in. 世伟洛克® 卡套管接头 - - View Product
PFA-420-C PFA 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-100-C 316 不锈钢 1/16 in. 世伟洛克® 卡套管接头 - - View Product
SS-1010-C 316 不锈钢 5/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-10M0-C 316 不锈钢 10 mm 世伟洛克® 卡套管接头 - - View Product
SS-1210-C 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-12M0-C 316 不锈钢 12 mm 世伟洛克® 卡套管接头 - - View Product
SS-14M0-C 316 不锈钢 14 mm 世伟洛克® 卡套管接头 - - View Product
SS-15M0-C 316 不锈钢 15 mm 世伟洛克® 卡套管接头 - - View Product
SS-1610-C 316 不锈钢 1 in. 世伟洛克® 卡套管接头 - - View Product
SS-16M0-C 316 不锈钢 16 mm 世伟洛克® 卡套管接头 - - View Product
SS-18M0-C 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - View Product
SS-2000-C 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - View Product
SS-200-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-20M0-C 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - View Product
SS-22M0-C 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - View Product
SS-2400-C 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - View Product
SS-25M0-C 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - View Product
SS-300-C 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - View Product
SS-3200-C 316 Stainless Steel 2 in. Swagelok® Tube Fitting - - View Product
SS-3M0-C 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - View Product
SS-4M0-C 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - View Product
SS-500-C 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - View Product
SS-600-C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-6M0-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-810-C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-8M0-C 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.