目录
Tube Fittings and Adapters — Spare Parts and Accessories — Ferrule Sets
Ferrule set ensures a strong, leak-tight grip on tubing—ideal for high-pressure fluid and gas systems requiring reliable sealing performance.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
类似产品
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
---|---|---|---|---|---|---|
B-100-SET | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-10M0-SET | Brass | 10 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
B-200-SET | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-300-SET | Brass | 3/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-400-SET | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-600-SET | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-6M0-SET | Brass | 6 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
B-810-SET | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
M-400-SET | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
NY-200-SET | Nylon | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
NY-400-SET | Nylon | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
NY-600-SET | Nylon | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
NY-810-SET | Nylon | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-100-SET | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-10M0-SET | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-12M0-SET | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-200-SET | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-300-SET | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-400-SET | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-500-SET | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-600-SET | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-6M0-SET | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-810-SET | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-8M0-SET | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
T-100-SET | PTFE | 1/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
T-200-SET | PTFE | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
T-400-SET | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
T-600-SET | PTFE | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
T-810-SET | PTFE | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。