|
黄铜 1 件式 40 系列球阀,6.0 Cv, 3/8 in. 世伟洛克卡套管接头 Efficient on-off control is achieved by the one-piece design of the 40 series ball valve in a two-way straight configuration.
零部件号:B-44S6
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
2 通直通型40 系列一件式仪表球阀在多个行业中已可靠运行近 40 年。世伟洛克改进了阀门的结构并开发了创新的装配工艺。其成果就是 40G 系列球阀,该阀具有更大的工作温度额定值、更高的热循环能力和更低的泄漏可能性。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
2 通直通型
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
规格
B-44S6 — 黄铜 1 件式 40 系列球阀,6.0 Cv, 3/8 in. 世伟洛克卡套管接头
| 属性 | 值 |
|---|---|
| 球/阀杆材料 | Brass |
| 阀体材料 | Brass |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 接头 1 尺寸 | 3/8 in. |
| 接头 1 类型 | Swagelok® Tube Fitting |
| 接头 2 尺寸 | 3/8 in. |
| 接头 2 类型 | Swagelok® Tube Fitting |
| Cv 最大值 | 6 |
| 流道 | Standard |
| 流道型式 | 2-Way, Shutoff, Straight |
| 手柄颜色 | Black |
| 手柄类型 | Lever |
| 低排放认证 | Yes |
| 孔径 | 0.281 in /7.1 mm |
| 填料材料 | PTFE |
| 环/盘材料 | PTFE-Coated Brass |
| 室温压力额定值 | 2200 PSIG @ 100°F /151 BAR @ 37°C |
| 服务等级 | General |
| 测试 | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183103 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-42F2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| B-42S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-42S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| B-43F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| B-43F4RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| B-43S4 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-43S4-SC11 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-43S6 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-43S6MM | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| B-43VF4 | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| B-44F4 | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| B-44F6 | 黄铜 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 内螺纹 NPT | 查看产品 |
| B-44S10MM | 黄铜 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| B-44S6-K | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-45F8 | 黄铜 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| B-45S12 | 黄铜 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-45S8 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| HC-43S4 | C-276 合金 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| M-43S4 | 400 合金 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-41GS1 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-41GS2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-41GS2-1466 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-41GS3MM | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 3 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GES4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GF2 | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-42GS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS4-12457 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS4-1466 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS4-31C | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS4-LH | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS4-SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS6MM-1466 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GS6MM-SC11 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-42GVCR4 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 查看产品 |
| SS-43GF2 | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-43GF4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-43GF4RT | 316 不锈钢 | 1/4 in. | ISO 锥形内螺纹 | 1/4 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-43GM4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-43GM4-F4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-43GM4-S4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS10MM | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4-12457 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4-1466 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4-31C | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4-A15C3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4-K | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4-LL | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS4-SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6-1466 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6-K | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6-LL | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6MM-1466 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6MM-31C | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6MM-SC11 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6MM-SHD | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS6-SC11 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS8-LL | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-43GVCO4 | 316 不锈钢 | 1/4 in. | 外螺纹 VCO | 1/4 in. | 外螺纹 VCO | 查看产品 |
| SS-43GVCR4 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 查看产品 |
| SS-43GVS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-44F4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-44F6 | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-44F6RT | 316 不锈钢 | 3/8 in. | ISO 锥形内螺纹 | 3/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-44S10MM | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-44S6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-44S6-1466 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-44S6-LLC | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-44TS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-44VCR8 | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封管接头 | 1/2 in. | 面密封(金属垫片)W/外螺纹螺母 | 查看产品 |
| SS-45F8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-45F8-LL | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-45F8RT | 316 不锈钢 | 1/2 in. | ISO 锥形内螺纹 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-45S12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45S12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45S8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45S8-1466 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45S8-33C | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45S8-LL | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45S8-SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45S8-SG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-45TF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-45TS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-45TS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-45TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-45TS8-K | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-45VCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
