text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Diaphragm-Sealed Valves

Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.

View Diaphragm Valves

Swagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.

Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.

  • Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
  • Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
  • Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
  • Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems

Have questions about diaphragm-sealed valves?

Contact Local Specialists

隔膜密封阀类别

Bulk-Gas Diaphragm Valves, LD Series

Bulk-Gas Diaphragm Valves, LD Series

High-flow application bulk-gas distribution diaphragm, designed to meet ultrahigh-purity shutoff, bulk-gas distribution, and isolation application needs.

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Reliable and enhanced control valves with a springless design are ideal for efficient operation in modular gas systems.

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-immersion diaphragm valves are used in high-temperature processes such as atomic-layer deposition (ALD) and precursor delivery applications.

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ensure optimal performance and longevity in UHP chemical systems with a fully swept flow path to minimize stress and fluid contamination.

Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series

Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series

Increase cycle life with high-flow, springless diaphragm valves. No springs or threads improve cleanliness and fully swept flow path enhances purging.

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-purity, high-pressure diaphragm valves are available in a variety of sizes, materials, and configurations for various applications.

备件和附件

备件和附件

浏览优质阀门维护元件,了解隔膜密封阀备件和附件,包括隔膜和密封成套件、阀杆成套件和执行机构成套件。

多阀阀组

多阀阀组

查找带隔膜密封阀的多阀阀组。这些阀组专为实现可靠性能而设计,可提供高纯度和精确的流体控制。

超高纯度关断隔膜阀,DP 系列

超高纯度关断隔膜阀,DP 系列

View ultrahigh-purity shutoff diaphragm valves with straight pattern and manual actuation, multiport and modular surface mount (MSM) with integrated actuators.

高纯度高压隔膜阀,DL 和 DS 系列

高纯度高压隔膜阀,DL 和 DS 系列

了解具有重复关断功能,带全封闭软座阀杆头、标准底部和面板安装功能的高纯高压隔膜阀。

Diaphragm-Sealed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

世伟洛克阀门流量系数 (C<sub>v</sub>) 计算器

计算流量以选择正确的阀门

使用我们的阀门流量系数 (Cv) 计算器选择适合您需求的阀门尺寸。

使用工具

世伟洛克为您精心准备的产品、服务和解决方案

流体取样系统的阀门选型
如何为您的工业流体系统选择合适的阀门

了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。

减少化工和炼油行业中的逸散性泄漏
使用低泄漏阀门尽可能地降低逸散性泄漏的成本

逸散性泄漏问题在化工和炼油行业中日益受到关注。通过认证的低泄漏(Low-E) 阀可以保障您的设施和基本要求。在这篇文章中了解何为低泄漏、如何对其进行测试以及它们是如何帮助您的。

工业流体系统中的截止阀
如何使用截止阀隔离工业流体系统

在维护之前,隔离工业流体系统管路对于工厂的安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为您的系统设计正确的配置。

应用于半导体行业的世伟洛克ALD20超高纯阀洁净室组装
一种全新的阀门。该阀能改变半导体制造的三大原因

了解原子层沉积 (ALD) 阀门技术的前沿创新如何改变高科技半导体制造商的游戏规则。

请稍候几分钟,不要关闭此页面