|
Stainless Steel Bleed Valve, 1/2 in. MNPT
零部件号:SS-BVM8
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
排放阀,直通型使用世伟洛克排放和吹扫阀帮助将信号线压力释放到大气中以帮助校准控制设备。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
排放阀,直通型
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Features: Step-by-step identification procedure for threads and end connections.
Features: Alloy 625, alloy 825, or SAF 2507™ super duplex stainless steel materials ; Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C)
规格
SS-BVM8 — Stainless Steel Bleed Valve, 1/2 in. MNPT
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/2 in. |
| 接头 1 类型 | 外螺纹 NPT |
| 接头 2 尺寸 | 3/16 in. |
| 接头 2 类型 | 排放管 |
| 手柄类型 | 无手柄 |
| 低排放认证 | 是 |
| eClass (4.1) | 37010264 |
| eClass (5.1.4) | 27293301 |
| eClass (6.0) | 27293390 |
| eClass (6.1) | 27293390 |
| eClass (10.1) | 27293390 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141658 |
| UNSPSC (17.1001) | 40183109 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-BVM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 3/16 in. | Vent Tube | 查看产品 |
| SS-BVM2-SH | 316 Stainless Steel | 1/8 in. | Male NPT | 3/16 in. | Tube Stub | 查看产品 |
| SS-BVM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Vent Tube | 查看产品 |
| SS-BVM4-C3-SH | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Barbed Vent Tube | 查看产品 |
| SS-BVM4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 3/16 in. | Vent Tube | 查看产品 |
| SS-BVM4-SH | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Vent Tube | 查看产品 |
| SS-BVM6 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/16 in. | Vent Tube | 查看产品 |
| SS-BVM8-SH | 316 Stainless Steel | 1/2 in. | Male NPT | 3/16 in. | Vent Tube | 查看产品 |
| SS-BVST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | 3/16 in. | Vent Tube | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
