Swagelok® quick connects allow for connections to be made efficiently and easily without twisting, turning, or wrenching thanks to push-to-connect coupling action.
Swagelok quick connects are available in a wide range of configurations, stem and body connectors, and end connections. Options include single-end and double-end shutoff models as well as full-flow, instrumentation, miniature, and PTFE-sealed designs.
- Unless it is keyed, any quick connect stem will fit any quick connect body of the same series and size
- A variety of end connections are available, including tube adapters, ISO and AN threaded connections, and pipe welds
- Full-flow versions feature a compact design and O-rings that are easily replaced without disassembling the body
- Miniature versions feature lightweight, compact designs for simple fingertip operation and have low dead volumes that reduce spillage and air inclusion
- PTFE-sealed versions feature a flush valve design that reduces air inclusion and spillage as well as seals that are recessed for protection
Need assistance with valve selection?
Quick Connects Categories

Full-Flow Quick Connects
Full-flow quick-connects offer full flow without orifice restrictions. O-ring is easily replaced without disassembling body.

Instrumentation Quick Connects
Browse instrumentation quick-connects with a single O-ring stem insert for improved containment and a push-to-connect coupling for quick, easy operation.

Miniature Quick Connects
Use miniature quick-connects with lightweight, compact design for fingertip operation, with low dead volume to minimize spillage and air inclusion.

PTFE-Sealed Quick Connects
PTFE-sealed quick-connects feature a flush valve design that reduces air inclusion and spillage, while ensuring quick, easy operation.

Spare Parts and Accessories
Explore stainless steel quick-connects spare parts and accessories, including stem protectors, body protectors, and pressure-retaining body protectors.
快速接头目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及附件。
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models

世伟洛克为您精心准备的产品、服务和解决方案

如何为您的工业流体系统选择合适的阀门
了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。

借助低漏率阀可尽可能地减少逸散性排放的成本
逸散性排放问题在化工和石油精炼行业中日益受到关注。通过认证的低排放 (Low-E) 阀可以保护您的设施和利润。在这篇文章中了解何为低排放、如何对其进行测试以及低排放如何为您提供帮助。

如何使用截止阀隔离工业流体系统
在维护之前,隔离工业流体系统管路对于工厂安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为系统设计正确的配置。

一种全新的阀门。该阀可能改变半导体制造的三大原因
了解原子层沉积 (ALD) 阀门技术的创新如何改变高科技半导体制造商的游戏规则。
快速接头
世伟洛克提供多种快速接头,无需扭转、转动或拧紧即可实现快速简单的操作。我们的快速接头专为减少溢出和夹气而设计,可提供多种配置、管茎和管体(包括单端关断和双端关断型号)以及一系列端接。
型号包括:
- 全流量
- 仪器
- 微型
- PTFE 密封