Swagelok® High-Pressure Metal Hose (FX Series)
FX series all-metal high-pressure flexible hose provides corrosion-resistance in high-temperature, vacuum, and high-pressure corrosive environments.
Ask Us About Hose SelectionFX series hose is a convoluted 316L core stainless steel high pressure braided hose with a double braid outer layer of 321 stainless steel promoting hose pressure containment. A convoluted core allows for flexibility and limits kinking in this metal braided hose. It is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.
Watch this Video to Learn More About Permeation
A size range of 1/4 through 2 inch, working pressures from vacuum to 6000 psig (413 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the FX series high pressure braided hose to meet the needs of a variety of systems. Standard and custom assemblies are available with options including hose covers, hose tags, and additional helium leak testing.
Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application
Specifications
Materials | Core: 316L annular convoluted SS Reinforcement: 321 SS double braid End connections: 316 SS |
Nominal Hose Sizes | Nominal Hose Sizes 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, and 2 in. |
Working Pressures | Vacuum to 6000 psig (413 bar) for 1/4 in. Vacuum to 5000 psig (344 bar) for 3/8 in. Vacuum to 4500 psig (310 bar) for 1/2 in. Vacuum to 3600 psig (248 bar) for 3/4 in. Vacuum to 3000 psig (206 bar) for 1 in. Vacuum to 2600 psig (179 bar) for 1 1/4 in. Vacuum to 2200 psig (151 bar) for 1 1/2 in. Vacuum to 1675 psig (115 bar) for 2 in. |
Temperature Range | –325 to 1000°F (–200 to 537°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You

3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

工业软管更换:内管材料注意事项
在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。

如何选择正确的软管加强
工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。