text.skipToContent text.skipToNavigation
PTFE 内层软管,光滑内孔,b 系列

世伟洛克® PTFE 内层软管,光滑内孔,B 系列

B 系列是一种通用 PTFE 光滑内孔内层软管,通常用于需要化学相容性的场合。

索取更多信息

B 系列是一种带有 304 不锈钢编织层的通用 PTFE 光滑内孔软管,可提高软管的耐压性。这种软管常用于需要化学相容性的场合。

B 系列软管尺寸为 1/8 英寸,工作压力为真空至 3000 psig (206 bar),并有多种端接方式,可满足各种系统的需求。可提供装配其他选项的定制组件,包括软管外层和标签。

所有 B 系列软管组件都在室温下经过水压力测试,持续 30 秒,并达到泄漏不可被检测到的测试要求。该测试在最低 1000 psig (69 bar) 的压力下进行,或者当端接的额定压力低于 1000 psig (69 bar) 时,在 225 psig (15.5 bar) 的压力下进行。

规格

材料 内管:PTFE
加强:304 SS 编织
端接:316 SS
公称软管尺寸 1/8 in.
工作压力 真空至 3000 psig (206 bar)
温度范围 –65 至 450°F(–53 至 230°C)
端接 世伟洛克卡套管接头;世伟洛克卡套管转换接头;公称管内螺纹,NPT,带 JIC (AN) 37° 联合接头;公称管外螺纹,NPT,带 JIC (AN) 37° 联合接头;卫生 Kwik-Clamps;卫生 Kwik-Clamp 90 °弯头;卫生 Kwik-Clamp 45° 弯头;卡套管对焊;SAE 37° (JIC) 内螺纹旋转接头;内轮槽;外轮槽;卡套管短管,退火内螺纹 VCO®O 型圈面密封接头;内螺纹 VCR®金属垫片面密封接头;TS 系列卫生卡箍;公称管外螺纹,锥形 ISO/BSP (ISO 7);ISO/BSP 平行外螺纹,带 60 °锥形外螺纹 (ISO 228);公称管内螺纹,锥形ISO/BSP (ISO 7);ISO/BSP 平行内螺纹 (ISO 228);可旋转 ISO/BSP 平行内螺纹,带 30°锥形;可旋转 ISO/BSP平行内螺纹,带 60°锥形;JIS(A)/ISO 2852 型卫生接头;ISO-KF 真空法兰;卫生 DIN 11864-3 A 系列,A 型,卡箍套,带凹槽;DIN 11851 内螺纹,带螺母;ASME 150 级搭接法兰;JIS 10K 搭接法兰;DIN PN10 搭接法兰;I-line 外螺纹卫生接头;I-line 内螺纹卫生接头;卫生接头 (DIN 32676);以及卫生接头 (ISO 2852)

软管和柔性卡套管样本

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Swagelok hose and flexible tubing
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

请稍候几分钟,不要关闭此页面