Swagelok® PTFE and PFA Core Hose
Swagelok PTFE and PFA core hoses’ long life, high flexibility, strong chemical resistance, enhanced permeation resistance, and ease of cleaning make them ideal choices for controlling costs in a broad range of general and specialty applications.
View PTFE and PFA Core HosesSwagelok PTFE and PFA hoses are available in smooth bore, convoluted, and hybrid options to meet varying cleanliness, flexibility, and permeation resistance needs. All Swagelok PTFE and PFA hoses are pressure tested to ensure they meet our strict quality standards. Select hoses can be constructed with carbon black filled core materials to provide static dissipation.
PTFE hoses can be heat-treated, or “sintered”, to improve permeation resistance, reducing costs and safety risks related to gas leaks. We offer slow-sintered or post-sintered options that limit gas leakage substantially better than non-sintered hoses, and our post-sintered hoses’ gas permeation resistance is among the best in the industry.
Swagelok PFA hoses’ smooth-bore core and flexibility make them ideal for sanitary applications. A smooth inner wall provides less restricted flow and enhanced drainability for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
Need help selecting the right hose?
PTFE 和 PFA 软管类别
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
Comment un plan d’entretien des flexibles industriels pourrait faire économiser des milliers d’euros à votre usine
Savoir quand remplacer des flexibles industriels peut vous éviter des dépenses de maintenance de plusieurs milliers d’euros. Découvrez comment évaluer vos systèmes et élaborer un plan de maintenance préventive pour gérer la durée de vie des flexibles.
Remplacement des flexibles industriels : considérations relatives au matériau du tube central
Lorsque vous choisissez un flexible industriel, pensez d’abord au tube central, c’est-à-dire à la couche située le plus à l’intérieur dans un flexible. Découvrez comment choisir le flexible idéal pour votre application grâce aux conseils d’experts de Swagelok sur le matériau et la structure de la paroi du tube central.
Comment bien choisir la couche de renfort d’un flexible
Les flexibles industriels comportent généralement des couches de renfort essentielles, qui contribuent à la longévité et aux performances de ces produits. Découvrez ces différents types de renforts et ceux qui conviennent le mieux aux différentes applications des systèmes fluides.
Flexible à tube central en PTFE convoluté ou à paroi lisse
Faciles à nettoyer, les flexibles en PTFE convolutés ou à paroi lisse sont compatibles avec de nombreuses substances chimiques et permettent de contrôler le débit avec précision. Des flexibles capables de dissiper l’électricité statique, à tube central chargé de noir de carbone, agréés par la FDA ou certifiés ECE R110 pour un usage avec des carburants de substitution sont disponibles pour des applications spéciales. Diverses options sont proposées pour ces flexibles – longueurs personnalisées, enveloppes et tout un choix de raccordements.