世伟洛克® PTFE 内层软管光滑内壁,带 316L SS 波纹外层
世伟洛克 FP 系列 PTFE 光滑内壁内管软管具有全金属外层的柔韧性和抗渗透性以及 PTFE 内管的高纯度和清洁性,同时还可以尽可能地减少湍流。
与软管专家交谈FP 系列混合软管是一种低压输送软管,带有 316L 不锈钢波纹外层和光滑内壁 PTFE 内管,适用于对纯度要求高且不希望发生渗透的场合,尤其适用于半导体行业。可提供符合 ASME 锅炉和压力容器规范第 IX 节的各种焊接端接,以便于安装到各种系统中。
FP 系列光滑内壁 PTFE 软管的尺寸为 1/4 和 1/2 英寸,工作压力从真空到 165 psig (11.3 bar)。
规格
| 材料 | 内管:光滑内壁 PTFE 加强:波纹 316L SS 端接:316L SS 是按 ASME 锅炉和压力容器规范第 IX 节的要求进行焊接的 |
| 公称软管尺寸 | 1/4 和 1/2 in. |
| 工作压力 | 真空至 116 psig (8.0 bar) |
| 温度范围 | 0 至 150°F(-17 至 65°C) |
| 端接 | 世伟洛克卡套管转换接头、可旋转外螺纹 VCR® 金属垫片面密封接头、可旋转内螺纹 VCR® 金属垫片面密封接头、内螺纹 VCO® O 型圈面密封接头、卡套管对焊 |
软管和柔性卡套管样本
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
世伟洛克为您精心准备的产品、服务和解决方案
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.