世伟洛克®隔膜密封阀
隔膜密封阀尽可能地减少了截流区,并通过完全可清扫流道优化吹扫,从而提高了系统效率,同时实现了有效的流量关断。多种尺寸、材料和配置(包括原子层沉积、热浸没型和无弹簧)可满足高纯和超高纯应用的系统要求。
View Diaphragm ValvesSwagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.
Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.
- Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
- Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
- Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
- Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems
Have questions about diaphragm-sealed valves?
类别
隔膜密封阀目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及附件。
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
气动和四分之一圈手动 2 通和 3 通型;带有流量可调和旁通 功能的气动型和手动型 DuPont® Teflon® 改进型 PTFE 润湿部件和聚丙烯执行机构 符合针对超高纯系统组件的 SEMI 标准 F57-0301 细牙螺纹扩口和 Nippon Pillar® Super 300 端接标准; 可提供 Flowell, 空间节约型和其它端接 可提供定制阀组和组件
工作压力高达 300 psig (20.6 bar); 开关、散装气体分配以及隔离服务; 铸造、锻造及棒材不锈钢阀体材料; 1/4 至 1 in.,12 至 25 mm 端接.
316L VAR 不锈钢阀体; 工作压力可达 300 psig (20.6 bar); 1/4、3/8 和 1/2 in.;10 和 12 mm 端接
世伟洛克为您精心准备的产品、服务和解决方案
如何为您的工业流体系统选择合适的阀门
了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。
借助低漏率阀可尽可能地减少逸散性排放的成本
逸散性排放问题在化工和石油精炼行业中日益受到关注。通过认证的低排放 (Low-E) 阀可以保护您的设施和利润。在这篇文章中了解何为低排放、如何对其进行测试以及低排放如何为您提供帮助。
如何使用截止阀隔离工业流体系统
在维护之前,隔离工业流体系统管路对于工厂安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为系统设计正确的配置。
一种全新的阀门。该阀可能改变半导体制造的三大原因
了解原子层沉积 (ALD) 阀门技术的创新如何改变高科技半导体制造商的游戏规则。
隔膜密封阀
我们的隔膜密封阀具有多种尺寸、材料和配置,可满足流量系数从 0.20 至 13 以及工作压力高达 3500 psig (241 bar) 的高纯和超高纯 UHP) 应用的需求。
隔膜密封阀可有效关断您的系统流量,并拥有较长的循环寿命。世伟洛克的隔膜密封阀产品包括原子层沉积 (ALD) 隔膜密封阀、适合高流量、高性能和模块化气体系统的无弹簧隔膜密封阀、热浸没型无弹簧隔膜密封阀以及超高纯含氟聚合物隔膜密封阀。提供手动、气动和锁定执行机构选购件。