|
Stainless Steel Ultra-Torr Vacuum Fitting, Union Tee, 1/2 in. Tube OD
Part #: SS-8-UT-3
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
TeesFacilitates vacuum-tight three-way tube connections with repeatable assembly, ideal for modular layouts in analytical and high-purity systems. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Ultra-Torr Vacuum Fitting, Union Tee, 1/2 in. Tube OD
Log in or Register to view price
Catalogs
Tees
不锈钢结构,碳氟化合物 FKM O 型圈; 可靠、可重复的密封性能; 提供 1/16 至 1 1/2 in. 尺寸的卡套管
Features: Step-by-step identification procedure for threads and end connections.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
转换接头:KF 转 VCR® 金属垫圈面密封,VCO® O 型圈面密封,NPT,世伟洛克® 卡套管接头和 ultra-torr 真空接头,CF 转 VCR 金属垫圈面密封和世伟洛克卡套管接头
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
SS-8-UT-3 — Stainless Steel Ultra-Torr Vacuum Fitting, Union Tee, 1/2 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Ultra-Torr® Vacuum Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Ultra-Torr® Vacuum Fitting |
| Connection 3 Size | 1/2 in. |
| Connection 3 Type | Ultra-Torr® Vacuum Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142606 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40171707 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4-UT-3 | 316 不锈钢 | 1/4 in. | Ultra-Torr® 真空接头 | 1/4 in. | Ultra-Torr® 真空接头 | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。