Swagelok® Ultra-Torr Vacuum Fittings
Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications.
View Ultra-Torr Vacuum FittingsSwagelok® Ultra-Torr vacuum fittings are ideal for making quick, easily removed vacuum seals, such as those required when connecting systems to helium leak detectors or connecting metal to glass tubing. These fittings provide consistent seal performance through repeated disconnects and reassemblies in vacuum pressure systems.
Ultra-Torr vacuum fittings feature a knurled nut that allows easy, finger-tight assembly and reliable, repeatable sealing performance. The fitting’s fluorocarbon FKM O-ring seals tightly to glass, metal, or plastic tubing, allowing their use in a variety of vacuum applications.
Need help selecting the right vacuum fittings?
Ultra-Torr 真空接头类别
Ultra-Torr Vacuum Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
不锈钢结构,碳氟化合物 FKM O 型圈; 可靠、可重复的密封性能; 提供 1/16 至 1 1/2 in. 尺寸的卡套管
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.