text.skipToContent text.skipToNavigation

Stainless Steel High Pressure Proportional Relief Valve, 1/4 in. MNPT x 1/4 in. FNPT, Ethylene Propylene Seal

零部件号:SS-4R3A5-EP

规格

属性 值
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Ethylene propylene
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
High Pressure Relief Valve

Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel High Pressure Proportional Relief Valve, 1/4 in. MNPT x 1/4 in. FNPT, Ethylene Propylene Seal

零部件号:SS-4R3A5-EP
查看产品目录

添加到收藏夹

目录

High Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

规格

SS-4R3A5-EP — Stainless Steel High Pressure Proportional Relief Valve, 1/4 in. MNPT x 1/4 in. FNPT, Ethylene Propylene Seal

属性 值
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Ethylene propylene
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-4R3A 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4R3A1 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4R3A5 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4R3A5-BU 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4R3A5-KZ 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4R3A5-NE 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4R3A5-RT 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形内螺纹 查看产品
SS-4R3A-BU 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4R3A-EP 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4R3A-KZ 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-6R3A-MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-8R3A-MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 查看产品
SS-R4M8F8 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT 查看产品
SS-R4M8S8 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-R4S12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 查看产品
SS-R4S8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面