text.skipToContent text.skipToNavigation

Bolted Plastic Clamp Tube Support Kit, 1/2 in. Tube Size, Polyamide Support Body

Part #: 304-S3-PA-8T

Specifications

Attribute Value
Body Material Polyamide
Hardware Material 304 Stainless Steel
Tube OD 1/2 in.
eClass (4.1) 27060703
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40173507
Bolted Plastic Clamp Tube Support

Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Bolted Plastic Clamp Tube Support Kit, 1/2 in. Tube Size, Polyamide Support Body

Part #: 304-S3-PA-8T
View Catalog

Add To Favorites

Catalogs

Bolted Plastic Clamp Tube Support
Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.

Specifications

304-S3-PA-8T — Bolted Plastic Clamp Tube Support Kit, 1/2 in. Tube Size, Polyamide Support Body

Attribute Value
Body Material Polyamide
Hardware Material 304 Stainless Steel
Tube OD 1/2 in.
eClass (4.1) 27060703
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40173507
Select a New Product with Similar Specs
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
Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1-PA-4T 聚酰胺 1/4 in. - - View Product
304-S1-PP-10TM 聚丙烯 10 mm - - View Product
304-S1-PP-12TM 聚丙烯 12 mm - - View Product
304-S1-PP-4T 聚丙烯 1/4 in. - - View Product
304-S1-PP-6T 聚丙烯 3/8 in. - - View Product
304-S1-PP-6TM 聚丙烯 6 mm - - View Product
304-S1-PP-8TM 聚丙烯 8 mm - - View Product
304-S3-PA-16T 聚酰胺 1 in. - - View Product
304-S3-PP-10T 聚丙烯 5/8 in. - - View Product
304-S3-PP-12T 聚丙烯 3/4 in. - - View Product
304-S3-PP-14T 聚丙烯 7/8 in. - - View Product
304-S3-PP-16T 聚丙烯 1 in. - - View Product
304-S3-PP-16TM 聚丙烯 16 mm - - View Product
304-S3-PP-18TM 聚丙烯 18 mm - - View Product
304-S3-PP-25TM 聚丙烯 25 mm - - View Product
304-S3-PP-8T 聚丙烯 1/2 in. - - View Product
304-S5-PP-20T 聚丙烯 1 1/4 英寸 - - View Product
304-S5-PP-24T 聚丙烯 1 1/2 in. - - View Product
316-S3-PP-8T 聚丙烯 1/2 in. - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.